Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Load (min) (Ω) 4 Output power (W) 2.5 SNR (dB) 97 THD + N at 1 kHz (%) 0.18 Iq (typ) (mA) 3.4 Control interface GPIO Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 75 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Load (min) (Ω) 4 Output power (W) 2.5 SNR (dB) 97 THD + N at 1 kHz (%) 0.18 Iq (typ) (mA) 3.4 Control interface GPIO Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 75 Operating temperature range (°C) -40 to 85
DSBGA (YZF) 9 3.0625 mm² 1.75 x 1.75
  • Pin-to-pin compatibility with TPA2010D1
  • Short Circuit Auto-recovery
  • Maximum Battery Life and Minimum Heat
    • Efficiency With an 8- Speaker:
      • 88% at 400 mW
      • 80% at 100 mW
    • 2.8-mA Quiescent Current
    • 0.5-µA Shutdown Current
  • Only Three External Components
    • Optimized PWM Output Stage Eliminates LC Output Filter
    • High PSRR (–75 dB) and Wide Supply Voltage (2.5 V to 5.5 V)
    • Fully Differential Design Reduces RF Rectification and Eliminates Bypass Capacitor
    • Improved CMRR Eliminates Two Input Coupling Capacitors
  • 1,45mm × 1,45 mm 9-Ball WCSP
    • NanoFree™ Lead-Free (YZF)
  • APPLICATIONS
    • Wireless or Cellular Handsets and PDAs
    • Personal Navigation Devices
    • General Portable Audio Devices
    • Linear Vibrator Drivers
  • See Also
    • TPA2031D1, TPA2032D1, TPA2033D1, TPA2034D1, TPA2035D1

NanoFree is a trademark of Texas Instruments.

  • Pin-to-pin compatibility with TPA2010D1
  • Short Circuit Auto-recovery
  • Maximum Battery Life and Minimum Heat
    • Efficiency With an 8- Speaker:
      • 88% at 400 mW
      • 80% at 100 mW
    • 2.8-mA Quiescent Current
    • 0.5-µA Shutdown Current
  • Only Three External Components
    • Optimized PWM Output Stage Eliminates LC Output Filter
    • High PSRR (–75 dB) and Wide Supply Voltage (2.5 V to 5.5 V)
    • Fully Differential Design Reduces RF Rectification and Eliminates Bypass Capacitor
    • Improved CMRR Eliminates Two Input Coupling Capacitors
  • 1,45mm × 1,45 mm 9-Ball WCSP
    • NanoFree™ Lead-Free (YZF)
  • APPLICATIONS
    • Wireless or Cellular Handsets and PDAs
    • Personal Navigation Devices
    • General Portable Audio Devices
    • Linear Vibrator Drivers
  • See Also
    • TPA2031D1, TPA2032D1, TPA2033D1, TPA2034D1, TPA2035D1

NanoFree is a trademark of Texas Instruments.

The TPA2036D1 is a 2.5-W high efficiency filter-free class-D audio power amplifier (class-D amp) in a 1,45 mm × 1,45 mm wafer chip scale package (WCSP) that requires only three external components.

Features such as 88% efficiency, –75-dB PSRR, improved RF immunity, and 8 mm2 total PCB area make TPA2036D1 ideal for cellular handsets. A fast start-up time of 1 ms with minimal pop makes TPA2036D1 ideal for portable applications.

In cellular handsets, TPA2036D1 is capable of driving the earpiece, speaker phone, and melody ringer. TPA2036D1 allows independent gain while summing signals from separate sources, and has a low 36 µVRMS noise floor, A-weighted.

The TPA2036D1 is a 2.5-W high efficiency filter-free class-D audio power amplifier (class-D amp) in a 1,45 mm × 1,45 mm wafer chip scale package (WCSP) that requires only three external components.

Features such as 88% efficiency, –75-dB PSRR, improved RF immunity, and 8 mm2 total PCB area make TPA2036D1 ideal for cellular handsets. A fast start-up time of 1 ms with minimal pop makes TPA2036D1 ideal for portable applications.

In cellular handsets, TPA2036D1 is capable of driving the earpiece, speaker phone, and melody ringer. TPA2036D1 allows independent gain while summing signals from separate sources, and has a low 36 µVRMS noise floor, A-weighted.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPA2010D1 ACTIVE 2.5-W, analog input Class-D audio amp with variable gain & short-circuit protection This product is an identical Class-D audio amp with short-circuit recovery
TPA2011D1 ACTIVE 3.2-W, mono, analog input Class-D audio amplifier with auto-recovering short-circuit protection This product is a higher power (3.2-W) Class-D audio amp
Similar functionality to the compared device
TPA2013D1 ACTIVE 2.7-W, mono, analog input Class-D audio amp with integrated boost converter & selectable gain This product is a similar Class-D audio amp with integrated boost converter and selectable gain

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 2.5-W MONO CLASS-D AUDIO AMPLIFIER WITH AUTO-RECOVERY datasheet 20 Oct 2008
User guide TPA2036D1EVM - User Guide 06 Nov 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA2036D1YZFEVM — TPA2036D1 Evaluation Module (EVM)

The TPA2036D1 audio power amplifier evaluation module is a complete, low-power single-channel audio power amplifier. It consists of the TI TPA2036D1 2.5-W low-voltage Class-D audio power amplifier IC in a very small NanoFree. WCSP package, along with a small number of other parts mounted on a (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YZF) 9 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos