Home Interface Diodes ESD protection diodes

TPD1E0B04

ACTIVE

0.13-pF, ±3.6-V, ±8-kV ESD protection diode in 0402 & 0201 packages for USB-C & Antenna

Product details

Package name DFN-0603 (X2SON), DFN-1006 (X1SON) Peak pulse power (8/20 μs) (max) (W) 15 Vrwm (V) 3.6 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 0.13 Clamping voltage (V) 7.2 Breakdown voltage (min) (V) 6.7
Package name DFN-0603 (X2SON), DFN-1006 (X1SON) Peak pulse power (8/20 μs) (max) (W) 15 Vrwm (V) 3.6 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 0.13 Clamping voltage (V) 7.2 Breakdown voltage (min) (V) 6.7
X1SON (DPY) 2 0.6 mm² 1 x 0.6 X2SON (DPL) 2 0.18 mm² 0.6 x 0.3
  • IEC 61000-4-2 Level 4 (Contact) ESD Protection
    • ±8-kV Contact Discharge
    • ±9-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 1.7 A (8/20 µs)
  • IO Capacitance: 0.13 to 0.15 pF (Typical), 0.15 to 0.18 pF (Maximum)
  • DC Breakdown Voltage: 6.7 V (Typical)
  • Ultra Low Leakage Current: 10 nA (Maximum)
  • Low ESD Clamping Voltage
  • Supports High Speed Interfaces up to 20 Gbps
  • Low Insertion Loss: >30 GHz (–3 dB Bandwidth)
  • Industrial Temperature Range: –40°C to +125°C
  • Ultra-small 0201 and 0402 footprints
  • IEC 61000-4-2 Level 4 (Contact) ESD Protection
    • ±8-kV Contact Discharge
    • ±9-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 1.7 A (8/20 µs)
  • IO Capacitance: 0.13 to 0.15 pF (Typical), 0.15 to 0.18 pF (Maximum)
  • DC Breakdown Voltage: 6.7 V (Typical)
  • Ultra Low Leakage Current: 10 nA (Maximum)
  • Low ESD Clamping Voltage
  • Supports High Speed Interfaces up to 20 Gbps
  • Low Insertion Loss: >30 GHz (–3 dB Bandwidth)
  • Industrial Temperature Range: –40°C to +125°C
  • Ultra-small 0201 and 0402 footprints

The TPD1E0B04 is a bidirectional TVS ESD protection diode array for USB Type-C and Thunderbolt 3 circuit protection. The TPD1E0B04 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

This device features a 0.13-pF IO capacitance per channel (DPL package) making it ideal for protecting high-speed interfaces up to 20 Gbps such as USB 3.1 Gen 2, Thunderbolt 3, and Antenna. The low dynamic resistance and low clamping voltage ensure system level protection against transient events.

The TPD1E0B04 is offered in the industry standard 0201 (DPL) and 0402 (DPY) packages.

The TPD1E0B04 is a bidirectional TVS ESD protection diode array for USB Type-C and Thunderbolt 3 circuit protection. The TPD1E0B04 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

This device features a 0.13-pF IO capacitance per channel (DPL package) making it ideal for protecting high-speed interfaces up to 20 Gbps such as USB 3.1 Gen 2, Thunderbolt 3, and Antenna. The low dynamic resistance and low clamping voltage ensure system level protection against transient events.

The TPD1E0B04 is offered in the industry standard 0201 (DPL) and 0402 (DPY) packages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPD1E0B04 1-Channel ESD Protection Diode for USB Type-C and Antenna Protection datasheet (Rev. B) PDF | HTML 16 Dec 2016
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Technical article ESD fundamentals, part 4: ESD capacitance PDF | HTML 12 Feb 2018
Technical article The dangers of deep snap-back ESD circuit-protection diodes PDF | HTML 12 Sep 2016
Application note Picking ESD Diodes for Ultra High-Speed Data Lines 29 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90UB971-Q1EVM — DS90UB971-Q1 evaluation module

The DS90UB971-Q1 evaluation module (EVM) is a functional board design for evaluating the DS90UB971-Q1 FPD-Link IV serializer. The DS90UB971-Q1 serializer represents the first generation in FPD-Link IV serializers and is designed to support ultra-high-speed sensors including 8MP+ imagers, satellite (...)
Evaluation board

ESDEVM — ESD evaluation module

<p>The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested.</p>
(...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPD1E0B04 IBIS Model

SLVMBO4.ZIP (2 KB) - IBIS Model
Simulation model

TPD1E0B04 S-Parameter Model

SLVMBO1.ZIP (15 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
X1SON (DPY) 2 View options
X2SON (DPL) 2 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos