TPD1E10B06 Single-channel ESD in 0402 package with 10pF capacitance and 6V breakdown | TI.com

TPD1E10B06 (ACTIVE)

Single-channel ESD in 0402 package with 10pF capacitance and 6V breakdown

 

Description

The TPD1E10B06 device is a single-channel electrostatic discharge (ESD) transient voltage suppression (TVS) diode in a small 0402 package. This TVS protection product offers ±30-kV contact ESD, ±30-kV IEC air-gap protection, and has an ESD clamp circuit with a back-to-back TVS diode for bipolar or bidirectional signal support. The 12-pF line capacitance of this ESD protection diode is suitable for a wide range of applications supporting data rates up to 400 Mbps. The 0402 package is an industry standard and is convenient for component placement in space-saving applications.

Typical applications of this ESD protection product are circuit protection for audio lines (microphone, earphone, and speakerphone), SD interfacing, keypad or other buttons, VBUS pin and ID pin of USB ports, and general-purpose I/O ports. This ESD clamp is good for the protection of the end equipment like ebooks, tablets, remote controllers, wearables, set-top boxes, and electronic point of sale equipment.

Features

  • Provides System-Level ESD Protection for Low-Voltage I/O Interface
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±30 kV Contact Discharge
    • ±30 kV Air-Gap Discharge
  • IEC 61000-4-5 Surge: 6 A (8/20 µs)
  • I/O Capacitance 12 pF (Typical)
  • RDYN 0.4 Ω (Typical)
  • DC Breakdown Voltage ±6 V (Minimum)
  • Ultralow Leakage Current 100 nA (Maximum)
  • 10-V Clamping Voltage (Max at IPP = 1 A)
  • Industrial Temperature Range: -40°C to 125°C
  • Space-Saving 0402 Footprint
    (1 mm × 0.6 mm × 0.5 mm)

Parametrics

Compare all products in ESD protection & TVS surge diodes Email Download to Excel
Part number Order Number of channels (#) IO capacitance (Typ) (pF) Vrwm (V) IEC 61000-4-2 contact (+/- kV) IEC 61000-4-5 (A) Interface Features Bi-/uni-directional IO leakage current (Max) (nA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Dynamic resistance (Typ) (Ω) Clamping voltage (V)
TPD1E10B06 Order now 1     12     5.5     30     6     Audio
General Purpose    
   
Bi-Directional     100     Catalog     -40 to 125     X1SON | 2     2X1SON: 1 mm2: 1 x .6 (X1SON | 2)     0.8     10    
ESD204 Order now 4     0.55     3.6     30     5.5     Ethernet
HDMI 1.4
HDMI 1.4/1.3
HDMI 2.0
LVDS
USB 2.0
USB 3.0    
   
Bi-Directional     10     Catalog     -40 to 125     USON | 10     10USON: 3 mm2: 1 x 2.5 (USON | 10)     0.3     11.5    
ESDS314 Order now 4     4.5     3.6     30     25     Ethernet
GPIO
General Purpose
USB 2.0    
Surge Protection     Uni-Directional     50     Catalog     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)        
TPD1E01B04 Order now 1     0.18     3.6     15     2.5     HDMI 1.4/1.3
HDMI 2.0
USB 3.0
USB Type-C    
   
Bi-Directional     10     Catalog     -40 to 125     X1SON | 2
X2SON | 2    
2X1SON: 1 mm2: 1 x .6 (X1SON | 2)
2X2SON: 0 mm2: .3 x .6 (X2SON | 2)    
0.57     7.0    
TPD1E04U04 Order now 1     0.5     3.6     16     2.5     HDMI 1.4/1.3
HDMI 2.0
USB 2.0
USB 3.0
USB Type-C    
   
Uni-Directional     10     Catalog     -40 to 125     X1SON | 2
X2SON | 2    
2X1SON: 1 mm2: 1 x .6 (X1SON | 2)
2X2SON: 0 mm2: .3 x .6 (X2SON | 2)    
0.25     5.3    
TPD1E05U06 Order now 1     0.4     5.5     12     2.5     Ethernet
HDMI 1.4/1.3
HDMI 2.0
LVDS
SATA/PCIe
USB 3.0
USB Type-C