TPD2E2U06 Dual-Channel High-Speed ESD Protection | TI.com

TPD2E2U06 (ACTIVE) Dual-Channel High-Speed ESD Protection

 

Description

The TPD2E2U06 is a dual-channel low capacitance TVS diode ESD protection device. The device offers ±25-kV contact and ±30-kV air-gap ESD protection in accordance with the IEC 61000-4-2 standard. The 1.5-pF line capacitance of the TPD2E2U06 makes the device suitable for a wide range of applications. Typical application interfaces are USB 2.0, LVDS, and I2C™.

Features

  • IEC 61000-4-2 Level 4
    • ±25 kV (Contact Discharge)
    • ±30 kV (Air-gap Discharge)
  • IEC 61000-4-5 Surge Protection
    • 5.5 A Peak Pulse Current (8/20 µs Pulse)
  • IO Capacitance 1.5 pF (Typ)
  • DC Breakdown Voltage 6.5 V (Min)
  • Ultra-Low Leakage Current 10 nA (Max)
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: –40°C to +125°C
  • Small Easy-to-Route DRL Package

Parametrics

Compare all products in ESD protection & TVS surge diodes Email Download to Excel
Part number Order Number of channels (#) IO capacitance (Typ) (pF) Vrwm (V) IEC 61000-4-2 contact (+/- kV) IEC 61000-4-5 (A) Interface Features Bi-/uni-directional IO leakage current (Max) (nA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Dynamic resistance (Typ) (Ω) Clamping voltage (V)
TPD2E2U06 Order now 2     1.5     5.5     25     5.5     Ethernet
General Purpose
LVDS
USB 2.0    
   
Uni-Directional     10     Catalog     -40 to 125     SOT-5X3 | 5     5SOT-5X3: 3 mm2: 1.6 x 1.6 (SOT-5X3 | 5)     0.5     9.7    
ESD204 Order now 4     0.55     3.6     30     5.5     Ethernet
HDMI 1.4
HDMI 1.4/1.3
HDMI 2.0
LVDS
USB 2.0
USB 3.0    
   
Bi-Directional     10     Catalog     -40 to 125     USON | 10     10USON: 3 mm2: 1 x 2.5 (USON | 10)     0.3     11.5    
ESDS302 Order now 2     4.5     3.6     30     12     Ethernet
General Purpose
USB 2.0    
Surge Protection     Uni-Directional     50     Catalog     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)       5.5    
ESDS304 Order now 4     4.5     3.6     30     12     Ethernet
GPIO
USB 2.0    
Surge Protection     Uni-Directional     50     Catalog     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)       5.5    
ESDS312 Order now 2     4.5     3.6     30     25     Ethernet
General Purpose
USB 2.0    
Surge Protection     Uni-Directional     50     Catalog     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)       5.5    
ESDS314 Order now 4     4.5     3.6     30     25     Ethernet
GPIO
General Purpose
USB 2.0    
Surge Protection     Uni-Directional     50     Catalog     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)        
TPD2E001 Order now 2     1.5