TPD4E02B04 4-Channel ESD Protection Diode for USB Type-C and HDMI 2.0 | TI.com

TPD4E02B04 (ACTIVE)

4-Channel ESD Protection Diode for USB Type-C and HDMI 2.0

 

Description

The TPD4E02B04 is a bidirectional TVS ESD protection diode array for USB Type-C and HDMI 2.0 circuit protection. The TPD4E02B04 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

This device features a 0.25-pF IO capacitance per channel making it ideal for protecting high-speed interfaces up to 10 Gbps such as USB 3.1 Gen2. The low dynamic resistance and low clamping voltage ensure system level protection against transient events.

The TPD4E02B04 is offered in the industry standard USON-10 (DQA) package. The package features flow-through routing and 0.5-mm pin pitch easing implementation and reducing design time.

Features

  • IEC 61000-4-2 Level 4 ESD Protection
    • ±12-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 2 A (8/20 µs)
  • IO Capacitance:
    • 0.25 pF (Typical)
    • 0.33 pF (Maximum)
  • DC Breakdown Voltage: 5.5 V (Minimum)
  • Ultra Low Leakage Current: 10 nA (Maximum)
  • Low ESD Clamping Voltage: 8.8 V at 5-A TLP
  • Supports High Speed Interfaces up to 10 Gbps
  • Industrial Temperature Range: –40°C to +125°C
  • Easy Flow-Through Routing Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in ESD protection & TVS surge diodes Email Download to Excel
Part number Order Number of channels (#) IO capacitance (Typ) (pF) Vrwm (V) IEC 61000-4-2 contact (+/- kV) IEC 61000-4-5 (A) Interface Features Bi-/uni-directional IO leakage current (Max) (nA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Dynamic resistance (Typ) (Ω) Clamping voltage (V)
TPD4E02B04 Order now 4     0.25     3.6     12     2     HDMI 1.4/1.3
HDMI 2.0
USB 3.0
USB Type-C    
   
Bi-Directional     10     Catalog     -40 to 125     USON | 10     10USON: 3 mm2: 1 x 2.5 (USON | 10)     0.47     6.6    
ESD122 Order now 2     0.2     3.6     18     2.5     HDMI 1.4/1.3
HDMI 2.0
SATA/PCIe
USB 2.0
USB 3.0
USB Type-C    
   
Bi-Directional     10     Catalog     -40 to 125     X2SON | 3
X2SON | 3    
3X2SON: 1 mm2: .6 x 1 (X2SON | 3)
3X2SON: 1 mm2: .6 x 1.3 (X2SON | 3)    
0.5     13.5    
ESD204 Order now 4     0.55     3.6     30     5.5     Ethernet
HDMI 1.4
HDMI 1.4/1.3
HDMI 2.0
LVDS
USB 2.0
USB 3.0    
   
Bi-Directional     10     Catalog     -40 to 125     USON | 10     10USON: 3 mm2: 1 x 2.5 (USON | 10)     0.3     11.5    
ESD224 Order now 4     0.5     3.6     12     2     HDMI 1.4
HDMI 1.4/1.3
HDMI 2.0
USB 2.0
USB 3.0
USB Type-C    
   
Bi-Directional     10     Catalog     -40 to 125     USON | 10     10USON: 3 mm2: 1 x 2.5 (USON | 10)     0.5     8    
TPD1E01B04 Order now 1     0.18     3.6     15     2.5     HDMI 1.4/1.3
HDMI 2.0
USB 3.0
USB Type-C    
   
Bi-Directional     10     Catalog     -40 to 125     X1SON | 2
X2SON | 2    
2X1SON: 1 mm2: 1 x .6 (X1SON | 2)
2X2SON: 0 mm2: .3 x .6 (X2SON | 2)    
0.57     7.0    
TPD1E04U04 Order now 1     0.5     3.6