TPD4E02B04
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4-Channel ESD Protection Diode for USB Type-C and HDMI 2.0

 

Models (2)

Title Category Type Date
TPD4E02B04 S-Parameter Model IBIS Model ZIP 21 Apr 2016
TPD4E02B04 IBIS Model IBIS Model ZIP 18 Dec 2015

Design kits & evaluation modules (5)

Name Part# Type
ESD122DMX USB Type-C Interface Evaluation Module ESD122DMX-EVM Evaluation Modules & Boards
ESD122DMY USB Type-C Interfaces Evaluation Module ESD122DMY-EVM Evaluation Modules & Boards
Generic ESD Evaluation Module ESDEVM Evaluation Modules & Boards
TPD4E02B04 USB 3.1 SuperSpeed and HDMI 2.0 TMDS Line-Interface ESD Protection Evaluation Module TPD4E02B04EVM Evaluation Modules & Boards
USB Type-C Alternate Mode Re-Driver up to 10G Evaluation Module TUSB1044RNQEVM Evaluation Modules & Boards

Reference designs

USB-C™ to DisplayPort Active Cable Reference Design

The USB-C™ to DisplayPort Active Cable reference design is a framework that can enable DisplayPort video signaling over a USB-C connection. Traditionally, DisplayPort connectors are the only way to transfer DisplayPort video but this connector can be large and are not ideal for small (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation