Product details

Protocols PCI/PCIe Number of channels 2 Supply voltage (max) (V) 13.5 Supply voltage (min) (V) 3 Operating temperature range (°C) -40 to 85 OFF-state leakage current (max) (µA) 1
Protocols PCI/PCIe Number of channels 2 Supply voltage (max) (V) 13.5 Supply voltage (min) (V) 3 Operating temperature range (°C) -40 to 85 OFF-state leakage current (max) (µA) 1
HTSSOP (DAP) 32 89.1 mm² 11 x 8.1 SSOP (DB) 30 79.56 mm² 10.2 x 7.8
  • Fully Integrated VCC and Vpp Switching for Dual-Slot PC Card™ Interface
  • Compatible With Controllers From Cirrus, Ricoh, O2Micro, Intel, and Texas Instruments
  • 3.3-V Low-Voltage Mode
  • Meets PC Card Standards
  • 12-V Supply Can Be Disabled Except During 12-V Flash Programming
  • Short Circuit and Thermal Protection
  • 30-Pin SSOP (DB) and 32-Pin TSSOP (DAP)
  • Compatible With 3.3-V, 5-V and 12-V PC Cards
  • Low rDS(on) (140-m 3.3-V V CC Switch)
  • Break-Before-Make Switching

LinBiCMOS is a trademark of Texas Instruments.
PC Card is a trademark of PCMCIA (Personal Computer Memory Card International Association).

  • Fully Integrated VCC and Vpp Switching for Dual-Slot PC Card™ Interface
  • Compatible With Controllers From Cirrus, Ricoh, O2Micro, Intel, and Texas Instruments
  • 3.3-V Low-Voltage Mode
  • Meets PC Card Standards
  • 12-V Supply Can Be Disabled Except During 12-V Flash Programming
  • Short Circuit and Thermal Protection
  • 30-Pin SSOP (DB) and 32-Pin TSSOP (DAP)
  • Compatible With 3.3-V, 5-V and 12-V PC Cards
  • Low rDS(on) (140-m 3.3-V V CC Switch)
  • Break-Before-Make Switching

LinBiCMOS is a trademark of Texas Instruments.
PC Card is a trademark of PCMCIA (Personal Computer Memory Card International Association).

The TPS2205 PC Card power-interface switch provides an integrated power-management solution for two PC Cards. All of the discrete power MOSFETs, a logic section, current limiting, and thermal protection for PC Card control are combined on a single integrated circuit (IC), using the Texas Instruments LinBiCMOS™ process. The circuit allows the distribution of 3.3-V, 5-V, and/or 12-V card power, and is compatible with many PCMCIA controllers. The current-limiting feature eliminates the need for fuses, which reduces component count and improves reliability.

The TPS2205 is backward compatible with the TPS2201, except that there is no VDD connection. Bias current is derived from either the 3.3-V input pin or the 5-V input pin. The TPS2205 also eliminates the APWR_GOOD and BPWR_GOOD pins of the TPS2201.

The TPS2205 features a 3.3-V low-voltage mode that allows for 3.3-V switching without the need for 5 V. This facilitates low-power system designs such as sleep mode and pager mode where only 3.3 V is available.

End equipment for the TPS2205 includes notebook computers, desktop computers, personal digital assistants (PDAs), digital cameras, and bar-code scanners.

The TPS2205 PC Card power-interface switch provides an integrated power-management solution for two PC Cards. All of the discrete power MOSFETs, a logic section, current limiting, and thermal protection for PC Card control are combined on a single integrated circuit (IC), using the Texas Instruments LinBiCMOS™ process. The circuit allows the distribution of 3.3-V, 5-V, and/or 12-V card power, and is compatible with many PCMCIA controllers. The current-limiting feature eliminates the need for fuses, which reduces component count and improves reliability.

The TPS2205 is backward compatible with the TPS2201, except that there is no VDD connection. Bias current is derived from either the 3.3-V input pin or the 5-V input pin. The TPS2205 also eliminates the APWR_GOOD and BPWR_GOOD pins of the TPS2201.

The TPS2205 features a 3.3-V low-voltage mode that allows for 3.3-V switching without the need for 5 V. This facilitates low-power system designs such as sleep mode and pager mode where only 3.3 V is available.

End equipment for the TPS2205 includes notebook computers, desktop computers, personal digital assistants (PDAs), digital cameras, and bar-code scanners.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual-Slot PC Card Power-Interface Switch For Parallel PCMCIA Controllers datasheet (Rev. E) 25 Oct 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos