Product details

Protocols PCI/PCIe Number of channels 1 Supply voltage (max) (V) 13.5 Supply voltage (min) (V) 3 Operating temperature range (°C) -40 to 85 OFF-state leakage current (max) (µA) 1
Protocols PCI/PCIe Number of channels 1 Supply voltage (max) (V) 13.5 Supply voltage (min) (V) 3 Operating temperature range (°C) -40 to 85 OFF-state leakage current (max) (µA) 1
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4
  • Fully Integrated VCC and VPP Switching for Single-Slot or Dual-Slot PC Card™ Interface
  • P2C™ 3-Lead Serial Interface Compatible With CardBus™ Controller
  • Meets PC Card Standard
  • RESET for System Initialization of PC Cards
  • 12-V Supplies Can Be Disabled Except During 12-V Flash Programming
  • Short-Circuit and Thermal Protection
  • 24-Pin HTSSOP (PWP), 30-Pin SSOP (DB), and 32-Pin TSSOP (DAP) Packages
  • Compatible With 3.3-V, 5-V, and 12-V PC Cards
  • Low rDS(on) (95-m 3.3-V VCC Switch)
  • Single-Slot Switch: TPS2210A
    Dual-Slot Switch: TPS2204A and TPS2206A
  • Break-Before-Make Switching
  • APPLICATIONS
    • Notebook and Desktop Computers
    • Set-Top Boxes
    • Personal Digital Assistants(PDAs)
    • Digital Cameras
    • Bar Code Scanners

P2C is a trademark of Texas Instruments.
PC Card and CardBus are trademarks of PCMCIA (Personal Computer Memory Card International Association).

  • Fully Integrated VCC and VPP Switching for Single-Slot or Dual-Slot PC Card™ Interface
  • P2C™ 3-Lead Serial Interface Compatible With CardBus™ Controller
  • Meets PC Card Standard
  • RESET for System Initialization of PC Cards
  • 12-V Supplies Can Be Disabled Except During 12-V Flash Programming
  • Short-Circuit and Thermal Protection
  • 24-Pin HTSSOP (PWP), 30-Pin SSOP (DB), and 32-Pin TSSOP (DAP) Packages
  • Compatible With 3.3-V, 5-V, and 12-V PC Cards
  • Low rDS(on) (95-m 3.3-V VCC Switch)
  • Single-Slot Switch: TPS2210A
    Dual-Slot Switch: TPS2204A and TPS2206A
  • Break-Before-Make Switching
  • APPLICATIONS
    • Notebook and Desktop Computers
    • Set-Top Boxes
    • Personal Digital Assistants(PDAs)
    • Digital Cameras
    • Bar Code Scanners

P2C is a trademark of Texas Instruments.
PC Card and CardBus are trademarks of PCMCIA (Personal Computer Memory Card International Association).

The TPS2204A and TPS2206A PC CardBus™ power-interface switches provide an integrated power-management solution for two PC Card™ sockets. The TPS2210A is a single-slot option for this family of devices. These devices allow the controlled distribution of 3.3 V, 5 V, and 12 V to each card slot. The current-limiting and thermal-protection features eliminate the need for fuses. Current-limit reporting helps the user isolate a system fault. The switch rDS(on) and current-limit values are set for the peak and average current requirements stated in the PC Card™ specification, and are optimized for cost.

The TPS2206A is pin and/or functionally compatible with the TPS2206, TPS2216, TPS2216A, TPS2226, TPS2226A, and TPS2228 with a few exceptions, as shown in the Available Options table.

The TPS2204A and TPS2206A PC CardBus™ power-interface switches provide an integrated power-management solution for two PC Card™ sockets. The TPS2210A is a single-slot option for this family of devices. These devices allow the controlled distribution of 3.3 V, 5 V, and 12 V to each card slot. The current-limiting and thermal-protection features eliminate the need for fuses. Current-limit reporting helps the user isolate a system fault. The switch rDS(on) and current-limit values are set for the peak and average current requirements stated in the PC Card™ specification, and are optimized for cost.

The TPS2206A is pin and/or functionally compatible with the TPS2206, TPS2216, TPS2216A, TPS2226, TPS2226A, and TPS2228 with a few exceptions, as shown in the Available Options table.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet PC Card? Power-Interface Switch w/ Reset For Serial PCMCIA Controller datasheet (Rev. A) 16 Apr 2003

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos