TRF37T05 300-MHz to 4-GHz Quadrature Modulator | TI.com

TRF37T05 (ACTIVE)

300-MHz to 4-GHz Quadrature Modulator

 

Recommended alternative parts

  • TRF372017  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   Wideband IQ modulator with integrated PLL/VCO

Description

The TRF37T05 is a low-noise direct quadrature modulator with exceptional TDD performance. It is capable of converting complex modulated signals from baseband or IF directly up to RF. The TRF37T05 is a high-performance, superior-linearity device that is ideal to up-convert to RF frequencies of 300 MHz (Note: appropriate matching network is required for optimal performance at 300 MHz) through 4 GHz. The modulator is implemented as a double-balanced mixer.

The RF output block consists of a differential-to-single-ended converter that is capable of driving a single-ended 50-Ω load. The TRF37T05 requires a 0.25-V common-mode voltage for optimum linearity performance. The TRF37T05 also provides a fast power-down pin that can be used to reduce power dissipation while maintaining optimized adjusted carrier feed-through performance in TDD applications.

The TRF37T05 is available in an RGE-24 VQFN package.

Features

  • High Linearity:
    • Output IP3: 30 dBm at 1850 MHz
  • Low Output Noise Floor: –160 dBm/Hz
  • 78-dBc Single-Carrier WCDMA ACPR
    at –10-dBm Channel Power
  • Unadjusted Carrier Suppression: –40 dBm
  • Unadjusted Sideband Suppression: –45 dBc
  • Single Supply: 3.3-V Operation
  • 1-bit Gain Step Control
  • Fast Power-Up/Power-Down

Parametrics

Compare all products in IQ modulators Email Download to Excel
Part number Order Frequency (Min) (MHz) Frequency (Max) (MHz) I/Q input common-mode voltage (Typ) PLL/VCO P1dB (Typ) (dBm) Output IP3 (Typ) (dBm) Noise floor (Typ) (dBm/Hz) Unadjusted carrier suppression (Typ) (dBm) Unadjusted sideband suppression (Typ) (dBc) Supply (V) Package Group Package size: mm2:W x L (PKG)
TRF37T05 Order now 300     4000     0.25     No     13     30     -160     -45     -45     3.3     VQFN | 24     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
TRF370315 Order now 350     4000     1.5     No     9     23     -163     -40     -40     5     VQFN | 24     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
TRF370317 Order now 400     4000     1.7     No     12     26.5     -163     -40     -45     5     VQFN | 24     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
TRF370333 Order now 350     4000     3.3     No     9     23     -163     -40     -40     5     VQFN | 24     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
TRF370417 Order now 50     6000     1.7     No     12     26.5     -162     -38     -50     5     VQFN | 24     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
TRF3705 Order now 300     4000     0.25     No     13     30     -160     -45     -45     3.3     VQFN | 24     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
TRF372017 Order now 300     4800     1.7     Yes     12     26     -163     -40     -40     5     VQFN | 48     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)    
TRF3722 Order now 400     4200     0.25     Yes     12     31     -159     -50     -50     3.3     VQFN | 48