TRS3222
3- to 5.5-V dual channel 250kbps RS-232 line driver/receiver with +/-15-kV ESD protection
TRS3222
- RS-232 Bus-Pin ESD Protection Exceeds
±15 kV Using Human-Body Model (HBM) - Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU v.28 Standards
- Operates With 3-V to 5.5-V VCC Supply
- Operates up to 250 kbit/s
- Two Drivers and Two Receivers
- Low Standby Current . . . 1 µ A Typical
- External Capacitors . . . 4 × 0.1 µ F
- Accepts 5-V Logic Input With 3.3-V Supply
- Alternative High-Speed Pin-Compatible Device (1 Mbit/s)
- TRSF3222
- APPLICATIONS
- Battery-Powered Systems
- PDAs
- Notebooks
- Laptops
- Palmtop PCs
- Hand-Held Equipment
The TRS3222 consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The device operates at data signaling rates up to 250 kbit/s and a maximum of 30-V/µ s driver output slew rate.
The TRS3222 can be placed in the power-down mode by setting PWRDOWN low, which draws only 1 µ
A from the power supply. When the device is powered down, the receivers remain active while the drivers are placed in the high-impedance state. Also, during power down, the onboard charge pump is disabled; V+ is lowered to VCC, and V- is raised toward GND. Receiver outputs also can be placed in the high-impedance state by setting
EN high.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protecti datasheet | 09 Jul 2007 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location