Product details

Configuration 2:1 SPDT Number of channels 6 Power supply voltage - single (V) 1.8, 2.5, 3.3 Protocols Analog Ron (typ) (Ω) 4.4 CON (typ) (pF) 21.5 ON-state leakage current (max) (µA) 7 Supply current (typ) (µA) 0.001 Bandwidth (MHz) 240 Operating temperature range (°C) -40 to 85 Features 1.8-V compatible control inputs, Break-before-make, Powered-off protection Input/output continuous current (max) (mA) 50 Rating Catalog Drain supply voltage (max) (V) 3.6 Supply voltage (max) (V) 3.6
Configuration 2:1 SPDT Number of channels 6 Power supply voltage - single (V) 1.8, 2.5, 3.3 Protocols Analog Ron (typ) (Ω) 4.4 CON (typ) (pF) 21.5 ON-state leakage current (max) (µA) 7 Supply current (typ) (µA) 0.001 Bandwidth (MHz) 240 Operating temperature range (°C) -40 to 85 Features 1.8-V compatible control inputs, Break-before-make, Powered-off protection Input/output continuous current (max) (mA) 50 Rating Catalog Drain supply voltage (max) (V) 3.6 Supply voltage (max) (V) 3.6
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4 WQFN (RTW) 24 16 mm² 4 x 4
  • 1.65 V to 3.6 V single-supply operation
  • Isolation in power-down mode, VCC = 0
  • Low-capacitance switches, 21.5 pF (typical)
  • Bandwidth up to 240 MHz for high-speed rail-to-rail signal handling
  • Crosstalk and OFF isolation of –62 dB
  • 1.8 V logic compatible control inputs
  • 3.6 V tolerant control inputs
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • ESD performance tested per JESD 22
    • 2500-V human-body model (A114-B, Class II)
    • 1500-V charged-device model (C101)
  • ESD performance: NC/NO ports
    • ±6-kV contact discharge (IEC 61000-4-2)
  • 24-WQFN (4.00 mm × 4.00 mm) and 24-TSSOP (7.90 mm × 6.60 mm) packages
  • 1.65 V to 3.6 V single-supply operation
  • Isolation in power-down mode, VCC = 0
  • Low-capacitance switches, 21.5 pF (typical)
  • Bandwidth up to 240 MHz for high-speed rail-to-rail signal handling
  • Crosstalk and OFF isolation of –62 dB
  • 1.8 V logic compatible control inputs
  • 3.6 V tolerant control inputs
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • ESD performance tested per JESD 22
    • 2500-V human-body model (A114-B, Class II)
    • 1500-V charged-device model (C101)
  • ESD performance: NC/NO ports
    • ±6-kV contact discharge (IEC 61000-4-2)
  • 24-WQFN (4.00 mm × 4.00 mm) and 24-TSSOP (7.90 mm × 6.60 mm) packages

The TS3A27518E is a bidirectional, 6-channel, 1:2 multiplexer-demultiplexer designed to operate from 1.65 V to 3.6 V. This device can handle both digital and analog signals, and can transmit signals up to VCC in either direction. The TS3A27518E has two control pins, each controlling three 1:2 muxes at the same time, and an enable pin that put all outputs in high-impedance mode. The control pins are compatible with 1.8 V logic thresholds and are backward compatible with 2.5 V and 3.3 V logic thresholds.

The TS3A27518E allows any SD, SDIO, and multimedia card host controllers to expand out to multiple cards or peripherals because the SDIO interface consists of 6-bits: CMD, CLK, and Data[0:3] signals. This device will support other 6-bit interfaces such a qSPI. The TS3A27518E has two control pins that give additional flexibility to the user. For example, the ability to mux two different audio-video signals in equipment such as an LCD television, an LCD monitor, or a notebook docking station.

The TS3A27518E is a bidirectional, 6-channel, 1:2 multiplexer-demultiplexer designed to operate from 1.65 V to 3.6 V. This device can handle both digital and analog signals, and can transmit signals up to VCC in either direction. The TS3A27518E has two control pins, each controlling three 1:2 muxes at the same time, and an enable pin that put all outputs in high-impedance mode. The control pins are compatible with 1.8 V logic thresholds and are backward compatible with 2.5 V and 3.3 V logic thresholds.

The TS3A27518E allows any SD, SDIO, and multimedia card host controllers to expand out to multiple cards or peripherals because the SDIO interface consists of 6-bits: CMD, CLK, and Data[0:3] signals. This device will support other 6-bit interfaces such a qSPI. The TS3A27518E has two control pins that give additional flexibility to the user. For example, the ability to mux two different audio-video signals in equipment such as an LCD television, an LCD monitor, or a notebook docking station.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AWRL6432BOOST — AWRL6432BOOST BoosterPack™ evaluation module for single-chip low-power mmWave radar sensor

AWRL6432BOOST is an easy-to-use low-power 60GHz mmWave sensor evaluation kit for the AWRL6432 with an FR4-based antenna. This board enables access to point-cloud data and power-over-USB interfaces.

AWRL6432BOOST supports direct connectivity to DCA1000EVM. The BoosterPack is supported by mmWave (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

IWRL1432BOOST-BSD — IWRL1432 evaluation module for BSD with low-power 76-GHz to 81-GHz industrial radar sensor

IWRL1432BOOST-BSD is an easy-to-use 77 GHz mmWave sensor evaluation kit based on IWRL1432 device with on board ROGERS RO3003 high-performance antenna. This board enables access to point-cloud data and power over USB interface. The IWRL1432BOOST-BSD also has a 12V operated TCAN4550 for applications (...)

User guide: PDF
Not available on TI.com
Evaluation board

IWRL6432BOOST — IWRL6432 BoosterPack™ evaluation module for single-chip 60GHz mmWave low-power sensor

IWRL6432BOOST is an easy-to-use 60GHz mmWave sensor evaluation kit based on IWRL6432 device with on board FR4-based antenna. This board enables access to point-cloud data and power-over-USB interface. The IWRL6432BOOST supports direct connectivity to the DCA1000EVM development kit.

This kit is (...)

User guide: PDF | HTML
Not available on TI.com
Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Simulation model

HSPICE Model for TS3A27518

SCDM129.ZIP (126 KB) - HSpice Model
Simulation model

TS3A27518 IBIS Model

SCDM128.ZIP (101 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 24 Ultra Librarian
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos