TS3A5223 0.5Ω Dual SPDT Bidirectional Analog Switch | TI.com

TS3A5223 (ACTIVE)

0.5Ω Dual SPDT Bidirectional Analog Switch

 

Description

The TS3A5223 is a high-speed 2-channel analog switch with break-before-make and bi-directional signal switching capability. The TS3A5223 can be used as a dual 2:1 multiplexer or a 1:2 dual de-multiplexer.

The TS3A5223 offers very low ON resistance, very low THD, channel-to-channel crosstalk and very high OFF isolation. These features make TS3A5223 suitable for application in Audio signal routing and switching applications.

The TS3A5223 control logic supports 1 V – 3.6 V CMOS logic levels. The logic interface allows direct interface with a wide range of CPUs and microcontrollers without increasing the current drawn from supply (ICC) and thus lowering power consumption.

Features

  • Low ON Resistance Switches
    • 0.45 Ω (Typical) at 3.6 V
    • 0.85 Ω (Typical) at 1.8 V
  • Wide Supply Range: 1.65 V to 3.6 V
  • 1.0 V Compatible Logic Interface
  • High Switch Bandwidth 80 MHz
  • 0.01% THD Across Entire Band
  • Specified min Break-before-make
  • Bi-directional Switching
  • –75 dB Channel-to-Channel Crosstalk
  • –70 dB Channel-to-Channel OFF Isolation of Very Low Power Dissipation and Leakage Currents
  • Very Small QFN-10 Package: 1.8 mm × 1.4 mm
  • ESD Protection on all Pins
    • 2 kV HBM, 500 V CDM

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Analog switches/muxes Email Download to Excel
Part number Order Configuration Number of channels (#) Power supply type Vdd (Min) (V) Vdd (Max) (V) Ron (Typ) (Ohms) Bandwidth (MHz) Rating Operating temperature range (C) Package Group Supply range (Max) Ron (Max) (Ohms) Input/output continuous current (Max) (mA) Supply current (Typ) (uA) Supply current (Max) (uA) Features OFF-state leakage current (Max) (µA) ON-state leakage current (Max) (µA) CON (Typ) (pF) COFF (Typ) (pF) ESD CDM (kV) ESD HBM (kV) VIL (Max) (V) VIH (Min) (V)
TS3A5223 Order now 2:1 SPDT     2     Single     1.65     3.6     0.45     80     Catalog     -40 to 85     UQFN | 10     3.6     1.2     300     150     220     Break-before-make
Supports I2C signals
1.8-V compatible control inputs    
0.09     0.06     115     50     0.5     2     0.3     0.8