TS3DV621 Multichannel differential switch & multiplexer targeting DVI, HDMI & DisplayPort applications | TI.com

TS3DV621 (ACTIVE) Multichannel differential switch & multiplexer targeting DVI, HDMI & DisplayPort applications

 

Recommended alternative parts

  • TS3DV642  -  TS3DV642 – This device has improved performance, such as increased bandwidth and lower Ron, with enhanced pinout to improve layout and routing.

Description

The TS3DV621 is a 1:2 or 2:1 bi-directional multiplexer/demultiplexer with a integrated 4 side-band control channel (DDC, AUX, CEC, or HPD) signal switcher. Operating from a 3 to 3.6V supply, the TS3DV621 offers low and flat ON-state resistance as well as low I/O capacitance, which allows the TS3DV621 to achieve a typical bandwidth of 2.2 GHz. The device provides the high bandwidth necessary for HDMI, DVI, and DisplayPort applications. The TS3DV621 expands the high-speed physical link interface from a single HDMI port to two HDMI ports (A or B port) or vise-versa. It can also be used for DisplayPort (DP) source/sink applications. The integrated side-band control channels allow 5V signals to pass through, making the TS3DV621 suitable for HDMI applications.

The most common application for the TS3DV621 is the sink application. In this case, there are two possible sources (DVD, set-top box, or game console) that are routed to one receiver. The unselected port is in the high-impedance mode, such that the receiver receives information from only one source. HDCP encryption is passed through the switch for the receiver to decode.

Features

  • Switch Type: 2:1 or 1:2
  • Data Rate Compatibility
    • HDMI v1.4
    • DVI 1.0
    • DisplayPort 1.1a
  • Bandwidth (-3dB) – 2.2 GHz
  • RON – 8 Ω
  • CON – 5.6 pF
  • VCC Range – 3.0V–3.6 V
  • I/O Voltage Range – 0–5 V
  • Bit-to-Bit Skew – 6 ps Typical
  • Propagation Delay – 40 ps Typical
  • Special Features
    • Dedicated Enable Logic Supports Hi-Z Mode
    • IOFF Protection Prevents Current Leakage in Powered Down State (VCC = 0 V)
  • ESD Performance
    • 2kV Human Body Model (A114B, Class II)
    • 1kV Charged Device Model (C101)
  • 42-pin QFN Package (9 x 3.5 mm, 0.5 mm Pitch)

Parametrics

Compare all products in Protocol-specific switches/muxes Email Download to Excel
Part number Order Protocols Configuration Number of channels (#) VCC (Min) (V) VCC (Max) (V) Ron (Typ) (Ohms) Input/ouput voltage (Min) (V) Input/ouput voltage (Max) (V) ICC (Max) (uA) Bandwidth (MHz) ESD HBM (Typ) (kV) Operating temperature range (C) Package size: mm2:W x L (PKG) Package Group Crosstalk (dB) ESD CDM (kV) ICC (Typ) (uA) Input/output continuous current (Max) (mA) COFF (Typ) (pF) CON (Typ) (pF) Off isolation (Typ) (dB) OFF-state leakage current (Max) (µA) Propagation delay (ns) Ron (Max) (Ohms) Ron channel match (Max) (Ohms) RON flatness (Typ) (Ohms) Turn off time (disable) (Max) (ns) Turn on time (enable) (Max) (ns) VIH (Min) (V) VIL (Max) (V)
TS3DV621 Order now HDMI
DVI
DisplayPort
TMDS
LVDS    
2:1 SPDT     12     3     3.6     8     0     5.5     400     2200     2     -40 to 85     42WQFN: 32 mm2: 3.5 x 9 (WQFN | 42)     WQFN | 42     -70     1     300     128     5.6     2     -42     1     0.04     12     1     1.5     5     7     2     0.8    
TS3DV642 Order now HDMI
DVI
DisplayPort
TMDS
LVDS
VGA    
2:1 SPDT     12     2.6     4.5     6.5     0     5.5       7500     2     -40 to 85     42WQFN: 32 mm2: 3.5 x 9 (WQFN | 42)     WQFN | 42     -98     1     50     128     0.5     0.3     -40     10     0.03     10.5     1     1.5       100000     1.4     0.5