TS5A3167 1-Ohm SPST Analog Switch 5-V/3.3-V Single-Channel Analog Switch | TI.com

TS5A3167 (ACTIVE)

1-Ohm SPST Analog Switch 5-V/3.3-V Single-Channel Analog Switch

 

Description

The TS5A3167 is a bidirectional, single-channel, single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 5.5 V. The TS5A3167 device offers a low ON-state resistance. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.

Features

  • Isolation in Powered-Off Mode, VCC = 0
  • Low ON-State Resistance (0.9 Ω)
  • Control Inputs Are 5.5-V Tolerant
  • Low Charge Injection
  • Low Total Harmonic Distortion (THD)
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Analog switches/muxes

 
Configuration
Number of channels (#)
Power supply type
Vdd (Min) (V)
Vdd (Max) (V)
Ron (Typ) (Ohms)
Bandwidth (MHz)
Rating
Operating temperature range (C)
Package Group
Supply Range (Max)
Ron (Max) (Ohms)
Input/output continuous current (Max) (mA)
Supply Current (Typ) (uA)
Supply Current (Max) (uA)
Features
OFF-state leakage current (Max) (µA)
ON-state leakage current (Max) (µA)
CON (Typ) (pF)
COFF (Typ) (pF)
ESD CDM (kV)
ESD HBM (kV)
VIL (Max) (V)
VIH (Min) (V)
TS5A3167 TS5A1066 TS5A3166
1:1 SPST     1:1 SPST     1:1 SPST    
1     1     1    
Single     Single     Single    
1.65     1.65     1.65    
5.5     5.5     5.5    
0.75     7.5     0.7    
200     400     200    
Catalog     Catalog     Catalog    
-40 to 85     -40 to 85     -40 to 85    
DSBGA | 5
SC70 | 5
SOT-23 | 5    
DSBGA | 5
SC70 | 5
SOT-23 | 5    
DSBGA | 5
SC70 | 5
SOT-23 | 5    
5.5     5.5     5.5    
4     100     4    
200     50     200    
    0.001    
10     10     0.8    
Powered-off protection       Break-before-make    
0.15     2     0.1    
0.05     2     0.02    
35.5     14     36.5    
18     6.8     19.5    
1     1     1    
2     2     2    
0.8     Vdd*.3     0.8    
1.5     Vdd*.7     1.5