TS5A9411 10-Ohm SPDT Analog Switch | TI.com

TS5A9411 (ACTIVE) 10-Ohm SPDT Analog Switch

 

Description

The TS5A9411 device is a bidirectional, single-pole double-throw (SPDT) analog switch that is designed to operate from 2.25 V to 5.5 V. The device offers low ON-state resistance, low leakage, and low power with a break-before-make feature. These features make this device suitable for portable and battery-powered applications.

Features

  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (10-Ω Maximum at VCC = 5 V)
  • Low Power Consumption
  • TTL- and CMOS-Compatible Control Input
  • Low Input and Output Capacitance
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion
  • 2.25-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Control Inputs Are 5.5-V Tolerant

Parametrics

Compare all products in Analog switches/muxes Email Download to Excel
Part number Order Configuration Number of channels (#) Ron (Typ) (Ohms) Bandwidth (MHz) Power supply type Vdd (Min) (V) Vdd (Max) (V) Rating Operating temperature range (C) Package Group Supply range (Max) Ron (Max) (Ohms) Input/output continuous current (Max) (mA) Supply current (Typ) (uA) Supply current (Max) (uA) Features OFF-state leakage current (Max) (µA) ON-state leakage current (Max) (µA) CON (Typ) (pF) COFF (Typ) (pF) ESD CDM (kV) ESD HBM (kV) VIL (Max) (V) VIH (Min) (V)
TS5A9411 Order now 2:1 SPDT     1     5.3     100     Single     2.25     5.5     Catalog     -40 to 85     SC70 | 6     5.5     28     50     0.01     0.5     Break-before-make     0.003     0.003     8.5     3.5     1     2     0.8     2    
TMUX1219 Order now 2:1 SPDT     1     3     250     Single     1.08     5.5     Catalog     -40 to 125     SC70 | 6
SOT-23 | 6    
5.5     6     30     0.003     0.8     1.8-V compatible control inputs
Break-before-make
Fail-safe logic    
0.04     0.08     23     7     0.75     2     0.8     1.35