TS5MP646 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMUX646 ACTIVE 6-GHz, 5-V, 2:1 (SPDT) 10-channel MIPI switch with 1.8-V logic support Improved bandwidth

Product details

Protocols C-PHY, CSI, D-PHY, DSI, MIPI Configuration 2:1 SPDT Number of channels 10 Bandwidth (MHz) 3000 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.65 Ron (typ) (mΩ) 4200 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Supply current (typ) (µA) 30 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 85 Crosstalk (dB) -40 ESD CDM (kV) 0.25 Input/output continuous current (max) (mA) 35 COFF (typ) (pF) 1.5 CON (typ) (pF) 1.5 Off isolation (typ) (dB) -20 OFF-state leakage current (max) (µA) 0.5 Propagation delay time (µs) 0.00004 Ron (max) (mΩ) 9000 Ron channel match (max) (Ω) 0.1 RON flatness (typ) (Ω) 0.1 Turnoff time (disable) (max) (ns) 1000 Turnon time (enable) (max) (ns) 300000 VIH (min) (V) 1.425 VIL (max) (V) 0.5
Protocols C-PHY, CSI, D-PHY, DSI, MIPI Configuration 2:1 SPDT Number of channels 10 Bandwidth (MHz) 3000 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.65 Ron (typ) (mΩ) 4200 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Supply current (typ) (µA) 30 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 85 Crosstalk (dB) -40 ESD CDM (kV) 0.25 Input/output continuous current (max) (mA) 35 COFF (typ) (pF) 1.5 CON (typ) (pF) 1.5 Off isolation (typ) (dB) -20 OFF-state leakage current (max) (µA) 0.5 Propagation delay time (µs) 0.00004 Ron (max) (mΩ) 9000 Ron channel match (max) (Ω) 0.1 RON flatness (typ) (Ω) 0.1 Turnoff time (disable) (max) (ns) 1000 Turnon time (enable) (max) (ns) 300000 VIH (min) (V) 1.425 VIL (max) (V) 0.5
DSBGA (YFP) 36 6.838225 mm² 2.615 x 2.615
  • Supply Range of 1.65 V to 5.5 V
  • 10-Channel 2:1 Switch
  • Powered-Off Protection:
    I/Os Hi-Z when VDD = 0 V
  • Low RON of 4.2-Ω Typical
  • Bandwidth of 3 GHz
  • Ultra Low Crosstalk of -40 dB
  • Low Power Disable Mode
  • 1.8-V Compatible Logic Inputs
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (HBM)
  • Supply Range of 1.65 V to 5.5 V
  • 10-Channel 2:1 Switch
  • Powered-Off Protection:
    I/Os Hi-Z when VDD = 0 V
  • Low RON of 4.2-Ω Typical
  • Bandwidth of 3 GHz
  • Ultra Low Crosstalk of -40 dB
  • Low Power Disable Mode
  • 1.8-V Compatible Logic Inputs
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (HBM)

The TS5MP646 is a four data lane MIPI switch. This device is an optimized 10-channel (5 differential) single-pole, double-throw switch for use in high speed applications. The TS5MP646 is designed to facilitate multiple MIPI compliant devices to connect to a single CSI/DSI, C-PHY/D-PHY module.

The device has a bandwidth of 3 GHz, low channel-to-channel skew with little signal degradation, and wide margins to compensate for layout losses. The device’s low current consumption meets the needs of low power applications, including mobile phones and other personal electronics.

The TS5MP646 is a four data lane MIPI switch. This device is an optimized 10-channel (5 differential) single-pole, double-throw switch for use in high speed applications. The TS5MP646 is designed to facilitate multiple MIPI compliant devices to connect to a single CSI/DSI, C-PHY/D-PHY module.

The device has a bandwidth of 3 GHz, low channel-to-channel skew with little signal degradation, and wide margins to compensate for layout losses. The device’s low current consumption meets the needs of low power applications, including mobile phones and other personal electronics.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TS5MP646 4 Data Lane 2:1 MIPI Switch (10-Channel, 2:1 Analog Switch) datasheet (Rev. E) PDF | HTML 01 Apr 2019

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location