TSB42AB4

ACTIVE

IEEE 1394 link layer controller for consumer electronics applications

Product details

Protocols Catalog Rating Catalog Operating temperature range (°C) 0 to 70
Protocols Catalog Rating Catalog Operating temperature range (°C) 0 to 70
TQFP (PDT) 128 256 mm² 16 x 16
  • DTCP content protection (TSB42AA4 only). A separate document explains the DTCP hardware errata for TSB42AA4. It is available upon request to DTLA licensees only.
  • Interfaces directly to industry standard 400-, 200-, and 100-Mbps physical layer devices, including Texas Instruments TSB41LV0X and TSB41AXX family of physical layer devices
  • Compliant with IEEE 1394-1995 and IEEE 1394a-2000 standards
  • MPEG2 time stamp-based release, as described in IEC 61883-4
  • High-speed data interface (HSDI):
    • Byte-wide or serial mode
    • Two independent HSDI ports
    • Bidirectional
    • Several control modes for a variety of applications
    • Connects seamlessly to common MPEG2 decoder chipsets
  • 16-bit microprocessor interface supports Motorola 68000/68020-style bus
  • Large 8K-byte FIFO can be configured up to eight independent Tx or Rx FIFOs
  • 8K-byte FIFO supports the following data types:
    • DVB MPEG2 transport streams (IEC 61883-4)
    • DirecTV™L transport streams
    • DV program streams (IEC 61883-2)
    • Asynchronous streams
    • Support for external processor DMA
  • Programmable data-/space-available indications for flow control; almost full and almost empty indicators
  • Supports bus manager functions and automatic 1394 self-ID verification
  • Interrupt driven to minimize host polling
  • Single 3.3-V supply
  • Separate async acknowledge buffer decreases the ack-tracking burden on host
  • JTAG interface to support post-assembly scan of device I/O
  • Bus holder isolation
  • Embedded support for DTCP content protection:
    • Two M6 baseline ciphers (one per HSDI port)
    • Random number generator in hardware
    • SHA-1 secure hash algorithm in hardware
    • Authentication key cipher in hardware
  • Optional auto-configuration for MPEG2/DV transmit and receive functions
  • PID filtering and packet insertion for MPEG2 transport stream

DirecTV is a trademark of Hughes Communications, Inc.

  • DTCP content protection (TSB42AA4 only). A separate document explains the DTCP hardware errata for TSB42AA4. It is available upon request to DTLA licensees only.
  • Interfaces directly to industry standard 400-, 200-, and 100-Mbps physical layer devices, including Texas Instruments TSB41LV0X and TSB41AXX family of physical layer devices
  • Compliant with IEEE 1394-1995 and IEEE 1394a-2000 standards
  • MPEG2 time stamp-based release, as described in IEC 61883-4
  • High-speed data interface (HSDI):
    • Byte-wide or serial mode
    • Two independent HSDI ports
    • Bidirectional
    • Several control modes for a variety of applications
    • Connects seamlessly to common MPEG2 decoder chipsets
  • 16-bit microprocessor interface supports Motorola 68000/68020-style bus
  • Large 8K-byte FIFO can be configured up to eight independent Tx or Rx FIFOs
  • 8K-byte FIFO supports the following data types:
    • DVB MPEG2 transport streams (IEC 61883-4)
    • DirecTV™L transport streams
    • DV program streams (IEC 61883-2)
    • Asynchronous streams
    • Support for external processor DMA
  • Programmable data-/space-available indications for flow control; almost full and almost empty indicators
  • Supports bus manager functions and automatic 1394 self-ID verification
  • Interrupt driven to minimize host polling
  • Single 3.3-V supply
  • Separate async acknowledge buffer decreases the ack-tracking burden on host
  • JTAG interface to support post-assembly scan of device I/O
  • Bus holder isolation
  • Embedded support for DTCP content protection:
    • Two M6 baseline ciphers (one per HSDI port)
    • Random number generator in hardware
    • SHA-1 secure hash algorithm in hardware
    • Authentication key cipher in hardware
  • Optional auto-configuration for MPEG2/DV transmit and receive functions
  • PID filtering and packet insertion for MPEG2 transport stream

DirecTV is a trademark of Hughes Communications, Inc.

Consumer Electronics Link (ceLynx) is a high-performance 1394 link layer device designed specifically to support advanced consumer electronics applications, particularly those applications which require the transmission of Moving Picture Expert Group 2 (MPEG2) transport streams and encryption/decryption of those streams across a 1394 network. The device supports both digital video broadcasting (DVB) and DirecTV™ type MPEG2 streams using the digital transmission content protection method (DTCP) method of encryption, as well as digital video (DV) encoded streams. The ceLynx supports both the IEC 61883 standard for DVB and DV streams over 1394 and the 1394 Trade Association standard for DirecTV over 1394.

The ceLynx is also versatile enough to handle asynchronous data and asynchronous streams. A key feature of the ceLynx is its ability to handle multiple data type streams simultaneously; the user may transport DVB, DirecTV, DV data streams, and asynchronous data simultaneously. The ceLynx can also support multiple streams of the same data type simultaneously, (for example, transmit or receive two DVB transport streams or two DV streams).

The ceLynx is full duplex, allowing simultaneous playback and recording of audio/video data. Full duplex support also includes the capability of using the DTCP method, simultaneously using the two embedded M6 cipher modules. The large internal 8-Kbyte FIFO is very flexible, allowing the user to partition it into eight independent first in first out (FIFOs) and allowing the user to determine the exact configuration of each of these FIFOs to fit the application. Advanced features have been added to support program ID (PID) filtering and packet insertions.

The ceLynx is also designed to interface seamlessly with popular MPEG2 decoder chipsets. This decreases the design-in effort of customers when using these popular chipsets.

Consumer Electronics Link (ceLynx) is a high-performance 1394 link layer device designed specifically to support advanced consumer electronics applications, particularly those applications which require the transmission of Moving Picture Expert Group 2 (MPEG2) transport streams and encryption/decryption of those streams across a 1394 network. The device supports both digital video broadcasting (DVB) and DirecTV™ type MPEG2 streams using the digital transmission content protection method (DTCP) method of encryption, as well as digital video (DV) encoded streams. The ceLynx supports both the IEC 61883 standard for DVB and DV streams over 1394 and the 1394 Trade Association standard for DirecTV over 1394.

The ceLynx is also versatile enough to handle asynchronous data and asynchronous streams. A key feature of the ceLynx is its ability to handle multiple data type streams simultaneously; the user may transport DVB, DirecTV, DV data streams, and asynchronous data simultaneously. The ceLynx can also support multiple streams of the same data type simultaneously, (for example, transmit or receive two DVB transport streams or two DV streams).

The ceLynx is full duplex, allowing simultaneous playback and recording of audio/video data. Full duplex support also includes the capability of using the DTCP method, simultaneously using the two embedded M6 cipher modules. The large internal 8-Kbyte FIFO is very flexible, allowing the user to partition it into eight independent first in first out (FIFOs) and allowing the user to determine the exact configuration of each of these FIFOs to fit the application. Advanced features have been added to support program ID (PID) filtering and packet insertions.

The ceLynx is also designed to interface seamlessly with popular MPEG2 decoder chipsets. This decreases the design-in effort of customers when using these popular chipsets.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TSB42AA4/TSB42AB4 (ceLynx) IEEE 1394a Consumer Electronics Link Layer Controller datasheet 24 May 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TQFP (PDT) 128 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos