Very Low Power Video Decoder

TVP5150 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TVP5150AM1 ACTIVE Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector This device is an updated revision.

Product details

Rating Catalog Operating temperature range (°C) 0 to 70
Rating Catalog Operating temperature range (°C) 0 to 70
TQFP (PBS) 32 49 mm² 7 x 7
  • Accepts NTSC (N, 4.43), PAL (B, D, G, H, I, M, N) Video Data
  • Supports ITU-R BT.601 Standard Sampling
  • High-Speed 9-Bit A/D Converter
  • Two Composite Inputs or One S-Video Input
  • Fully Differential CMOS Analog Preprocessing Channels With Clamping and AGC For Best S/N Performance
  • Ultralow Power Consumption: 113 mW Typical
  • 32-Pin TQFP Package
  • Power-Down Mode: <1 mW
  • Brightness, Contrast, Saturation, Hue, and Sharpness Control Through I2C
  • Complementary 4-Line (3-H Delay) Adaptive Comb Filters For Both Cross-Luminance And Cross-Chrominance Noise Reduction
  • Patented Architecture For Locking To Weak, Noisy, Or Unstable Signals
  • Single 14.318-MHz Crystal for All Standards
  • Internal PLL For Line-Locked Clock and Sampling
  • Subcarrier Genlock Output For Synchronizing Color Subcarrier Of External Encoder. Standard Programmable Video Output Format:
    • ITU-R BT.656, 8-Bit 4:2:2 With Embedded Syncs
  • Macrovision™ Copy Protection Detection
  • Advanced Programmable Video Output Formats:
    • 2x Oversampled Raw VBI Data During Active Video
    • Sliced VBI Data During Horizontal Blanking Or Active Video
  • VBI Modes Supported
    • Teletext (NABTS, WST) Closed-Caption Decode With FIFO
    • Wide Screen Signaling, Video Program System, CGMS, Vertical Interval Time Code
    • Custom Configuration Mode That Allows The User To Program The Slice Engine For Unique VBI Data Signals
  • Power-on Reset
  • Applications
    • Digital television
    • PDA
    • Notebook PCs
    • Cell phones
    • Video recorder/players
    • Internet appliances/web pads
    • Handheld games

MicroStar BGA is a trademark of Texas Instruments.
Other trademarks are the property of their respective owners.

  • Accepts NTSC (N, 4.43), PAL (B, D, G, H, I, M, N) Video Data
  • Supports ITU-R BT.601 Standard Sampling
  • High-Speed 9-Bit A/D Converter
  • Two Composite Inputs or One S-Video Input
  • Fully Differential CMOS Analog Preprocessing Channels With Clamping and AGC For Best S/N Performance
  • Ultralow Power Consumption: 113 mW Typical
  • 32-Pin TQFP Package
  • Power-Down Mode: <1 mW
  • Brightness, Contrast, Saturation, Hue, and Sharpness Control Through I2C
  • Complementary 4-Line (3-H Delay) Adaptive Comb Filters For Both Cross-Luminance And Cross-Chrominance Noise Reduction
  • Patented Architecture For Locking To Weak, Noisy, Or Unstable Signals
  • Single 14.318-MHz Crystal for All Standards
  • Internal PLL For Line-Locked Clock and Sampling
  • Subcarrier Genlock Output For Synchronizing Color Subcarrier Of External Encoder. Standard Programmable Video Output Format:
    • ITU-R BT.656, 8-Bit 4:2:2 With Embedded Syncs
  • Macrovision™ Copy Protection Detection
  • Advanced Programmable Video Output Formats:
    • 2x Oversampled Raw VBI Data During Active Video
    • Sliced VBI Data During Horizontal Blanking Or Active Video
  • VBI Modes Supported
    • Teletext (NABTS, WST) Closed-Caption Decode With FIFO
    • Wide Screen Signaling, Video Program System, CGMS, Vertical Interval Time Code
    • Custom Configuration Mode That Allows The User To Program The Slice Engine For Unique VBI Data Signals
  • Power-on Reset
  • Applications
    • Digital television
    • PDA
    • Notebook PCs
    • Cell phones
    • Video recorder/players
    • Internet appliances/web pads
    • Handheld games

MicroStar BGA is a trademark of Texas Instruments.
Other trademarks are the property of their respective owners.

The TVP5150 device is an ultralow-power video decoder for NTSC and PAL video signals. Available in a space saving 32-pin TQFP package, the TVP5150 device converts NTSC and PAL video signals to 8-bit ITU-R BT.656 format. Discrete syncs are also available. The optimized architecture of the TVP5150 device allows for ultralow-power consumption. The device consumes 113 mW of power in typical operation and consumes less than 1 mW in power-down mode, considerably increasing battery life in portable applications. The device uses just one crystal for all supported standards. The TVP5150 device can be programmed using an I2C serial interface. The device uses a 1.8-V supply for its analog and digital supplies, and a 3.3-V supply for its I/O.

The TVP5150 device converts baseband analog NTSC and PAL video into digital YUV 4:2:2 component video. Luminance/chrominance (Y/C) composite and S-video inputs are also supported. The TVP5150 device includes one 9-bit A/D converter with 2x sampling. Sampling is ITU-R BT.601 (27.0 MHz, generated off the 14.318-MHz crystal or oscillator input) and is line-locked for correct pixel alignment. The output formats can be 8-bit 4:2:2 or 8-bit ITU-R BT.656 with embedded synchronization.

The TVP5150 device utilizes Texas Instruments patented technology for locking to weak, noisy, or unstable signals. A chroma frequency control output is generated for synchronizing downstream video encoders.

Complementary 3-line or 4-line adaptive comb filtering is available for both the luma and chroma data paths to reduce both cross-luma and cross-chroma artifacts; a chroma trap filter is also available.

Video characteristics including hue, contrast, brightness, saturation, and sharpness may be programmed using the I2C high speed serial interface. The TVP5150 device generates synchronization, blanking, field, lock, and clock signals in addition to digital video outputs. The TVP5150 device includes methods for advanced vertical blanking interval (VBI) data retrieval. The VBI data processor slices, parses, and performs error checking on Teletext, Closed Caption, and other data in several formats.

The TVP5150 device detects copy-protected input signals according to the Macrovision™ 7.1 standard.

The main blocks of the TVP5150 device include:

  • A/D converter with analog processor
  • Y/C separation
  • Chrominance processor
  • Luminance processor
  • Video clock/timing processor and power-down control
  • Output formatter
  • I2C interface
  • VBI data processor
  • Macrovision™ detection for composite and S-video

The TVP5150 device is an ultralow-power video decoder for NTSC and PAL video signals. Available in a space saving 32-pin TQFP package, the TVP5150 device converts NTSC and PAL video signals to 8-bit ITU-R BT.656 format. Discrete syncs are also available. The optimized architecture of the TVP5150 device allows for ultralow-power consumption. The device consumes 113 mW of power in typical operation and consumes less than 1 mW in power-down mode, considerably increasing battery life in portable applications. The device uses just one crystal for all supported standards. The TVP5150 device can be programmed using an I2C serial interface. The device uses a 1.8-V supply for its analog and digital supplies, and a 3.3-V supply for its I/O.

The TVP5150 device converts baseband analog NTSC and PAL video into digital YUV 4:2:2 component video. Luminance/chrominance (Y/C) composite and S-video inputs are also supported. The TVP5150 device includes one 9-bit A/D converter with 2x sampling. Sampling is ITU-R BT.601 (27.0 MHz, generated off the 14.318-MHz crystal or oscillator input) and is line-locked for correct pixel alignment. The output formats can be 8-bit 4:2:2 or 8-bit ITU-R BT.656 with embedded synchronization.

The TVP5150 device utilizes Texas Instruments patented technology for locking to weak, noisy, or unstable signals. A chroma frequency control output is generated for synchronizing downstream video encoders.

Complementary 3-line or 4-line adaptive comb filtering is available for both the luma and chroma data paths to reduce both cross-luma and cross-chroma artifacts; a chroma trap filter is also available.

Video characteristics including hue, contrast, brightness, saturation, and sharpness may be programmed using the I2C high speed serial interface. The TVP5150 device generates synchronization, blanking, field, lock, and clock signals in addition to digital video outputs. The TVP5150 device includes methods for advanced vertical blanking interval (VBI) data retrieval. The VBI data processor slices, parses, and performs error checking on Teletext, Closed Caption, and other data in several formats.

The TVP5150 device detects copy-protected input signals according to the Macrovision™ 7.1 standard.

The main blocks of the TVP5150 device include:

  • A/D converter with analog processor
  • Y/C separation
  • Chrominance processor
  • Luminance processor
  • Video clock/timing processor and power-down control
  • Output formatter
  • I2C interface
  • VBI data processor
  • Macrovision™ detection for composite and S-video

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Low-Power Video Decoder with Scaling datasheet (Rev. A) 02 May 2003

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location