TVS0701 (ACTIVE) 7-V bidirectional flat-clamp surge protection device

 

Models (1)

Title Category Type Size (KB) Date Views
TVS0701 PSpice Transient Model PSpice Model ZIP 52 KB 13 Sep 2018 0 views

Design kits & evaluation modules (2)

Name Part# Type
TVS0500-3300EVM Adapter Board TVS-00EVM Evaluation Modules & Boards
TVSxx0x Precision Surge Protection Diode Adaptor Board Evaluation Module FLAT-CLAMP-TVS-EVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation