TVS2700 27V flat-clamp surge protection device | TI.com

TVS2700 (ACTIVE)

27V flat-clamp surge protection device

 

Sample Availability

Prototype samples are available (PTVS2700DRVR). Order Now

Description

The TVS2700 robustly shunts up to 40 A of IEC 61000-4-5 fault current to protect systems from high power transients or lightning strikes. The device offers a solution to the common industrial signal line EMC requirement to survive up to ±1 kV IEC 61000-4-5 open circuit voltage coupled through a 42 Ω impedance. The TVS2700 uses a unique feedback mechanism to ensure precise flat clamping during a fault, assuring system exposure below 35 V. The tight voltage regulation allows designers to confidently select system components with a lower voltage tolerance, lowering system costs and complexity without sacrificing robustness.

In addition, the TVS2700 is available in a small 2 mm × 2 mm SON footprint which is designed for space constrained applications, offering a 70 percent reduction in size compared to industry standard SMA and SMB packages. The extremely low device leakage and capacitance ensure a minimal effect on the protected line. To ensure robust protection over the lifetime of the product, TI tests the TVS2700 against 5,000 repetitive surge strikes at high temperature with no shift in device performance.

The TVS2700 is part of TI’s Flat-Clamp family of surge devices. For more information on the other devices in the family, see the Device Comparison Table.

Features

  • Protection Against ±1 kV, 42 Ω IEC 61000-4-5 Surge Test for Industrial Signal Lines
  • Max Clamping Voltage of 35 V at 40 A of 8/20 µs Surge Current
  • Standoff Voltage: 27 V
  • Tiny 4 mm2 Footprint
  • Survives Over 5,000 Repetitive Strikes of 35 A 8/20 µs Surge Current at 125°C
  • Robust Surge Protection:
    • IEC 61000-4-5 (8/20 µs): 40 A
    • IEC 61643-321 (10/1000 µs): 4 A
  • Low Leakage Current
    • 1.8 nA Typical at 27°C
    • 14.5 nA Typical at 85°C
  • Low Capacitance: 100 pF
  • Integrated Level 4 IEC 61000-4-2 ESD Protection

All trademarks are the property of their respective owners.

Parametrics

Compare all products in ESD protection & TVS surge diodes Email Download to Excel
Part number Order Number of channels (#) IO capacitance (Typ) (pF) Vrwm (V) IEC 61000-4-2 contact (+/- kV) IEC 61000-4-5 (A) Interface Features Bi-/uni-directional IO leakage current (Max) (nA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Dynamic resistance (Typ) (Ω) Clamping voltage (V)
TVS2700 Order now 1     100     27     11     40     General Purpose     Flat-clamping
Surge Protection    
Uni-Directional     60     Catalog     -40 to 125     WSON | 6     See datasheet (WSON)     0.03     33.2    
TVS0500 Order now 1     160     5     11     43     General Purpose     Flat-clamping
Surge Protection    
Uni-Directional     5.5     Catalog     -40 to 125     WSON | 6     See datasheet (WSON)     0.03     9.5    
TVS1400 Order now 1     125     14     11     43     General Purpose     Flat-clamping
Surge Protection    
Uni-Directional     16     Catalog     -40 to 125     WSON | 6     See datasheet (WSON)     0.03     18.5    
TVS1800 Order now 1     120     18     11     40     General Purpose     Flat-clamping
Surge Protection    
Uni-Directional     13     Catalog     -40 to 125     WSON | 6     See datasheet (WSON)     0.03     23.8    
TVS2200 Order now 1     105     22     11     40     General Purpose     Flat-clamping
Surge Protection    
Uni-Directional     62     Catalog     -40 to 125     WSON | 6     See datasheet (WSON)     0.03     27.75    
TVS3300 Order now 1     130     33     14     35     General Purpose     Flat-clamping
Surge Protection    
Uni-Directional     150     Catalog