Datasheet
- SBS-Complaint Gas Gauge IC Use With The bq29311
(PDF , 874 KB) 26 Sep 2002 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | BQ2085DBT | NRND | -20 to 85 | 6.60 | 1ku | TSSOP (DBT) | 38 | View | 50 | TUBE | >5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | BQ2085DBTG4 | NRND | -20 to 85 | 6.60 | 1ku | TSSOP (DBT) | 38 | View | 50 | TUBE | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 874 | 26 Sep 2002 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 69 | 15 Sep 2004 | 469 | |||
| 571 | 17 Mar 2004 | 406 | |||
| 134 | 30 Jan 2004 | 329 | |||
| 185 | 29 Jan 2004 | 400 | |||
| 147 | 20 Oct 2003 | 301 |
Tools & Software
Software & Development Tools (1)
|
MathCAD CEDV Software (ZIP 1031 KB ) 475 views, 09 May 2005 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Choose the right Charger IC
This video will give you an overview on TI charger ICs and help you select the most fit parts for your battery charger system |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
|
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions. |
On-Line Training | On Demand |
|
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
|
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |



