CD74HC4051-Q1

ACTIVE

Product details

Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Power supply voltage - dual (V) +/-2.5, +/-5 Protocols Analog Ron (typ) (Ω) 40 CON (typ) (pF) 25 ON-state leakage current (max) (µA) 2 Supply current (typ) (µA) 16 Bandwidth (MHz) 180 Operating temperature range (°C) -40 to 125 Features Break-before-make Input/output continuous current (max) (mA) 25 Rating Automotive Drain supply voltage (max) (V) 6 Supply voltage (max) (V) 10 Negative rail supply voltage (max) (V) 0
Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Power supply voltage - dual (V) +/-2.5, +/-5 Protocols Analog Ron (typ) (Ω) 40 CON (typ) (pF) 25 ON-state leakage current (max) (µA) 2 Supply current (typ) (µA) 16 Bandwidth (MHz) 180 Operating temperature range (°C) -40 to 125 Features Break-before-make Input/output continuous current (max) (mA) 25 Rating Automotive Drain supply voltage (max) (V) 6 Supply voltage (max) (V) 10 Negative rail supply voltage (max) (V) 0
SOIC (D) 16 59.4 mm² 9.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4
  • Qualified for automotive applications
  • Wide analog input voltage range of ± 5V maximum
  • Low ON resistance:
    • 70Ω typical (V CC − V EE = 4.5V)
    • 40Ω typical (V CC − V EE = 9V)
  • Low crosstalk between switches
  • Fast switching and propagation speeds
  • Break-before-make switching
  • Operation control voltage = 2V to 6V
  • Switch voltage = 0V to 10V
  • High noise immunity N IL = 30%, N IH = 30% of V CC , V CC = 5V
  • Qualified for automotive applications
  • Wide analog input voltage range of ± 5V maximum
  • Low ON resistance:
    • 70Ω typical (V CC − V EE = 4.5V)
    • 40Ω typical (V CC − V EE = 9V)
  • Low crosstalk between switches
  • Fast switching and propagation speeds
  • Break-before-make switching
  • Operation control voltage = 2V to 6V
  • Switch voltage = 0V to 10V
  • High noise immunity N IL = 30%, N IH = 30% of V CC , V CC = 5V

This device is a digitally controlled analog switch that utilizes silicon-gate CMOS technology to achieve operating speeds similar to LSTTL, with the low power consumption of standard CMOS integrated circuits.

This analog multiplexer/demultiplexer controls analog voltages that may vary across the voltage supply range (for example, VCC to VEE). These bidirectional switches allow any analog input to be used as an output and vice versa. The switches have low ON resistance and low OFF leakages. In addition, the device has an enable control (E) that, when high, disables all switches to their OFF state.

This device is a digitally controlled analog switch that utilizes silicon-gate CMOS technology to achieve operating speeds similar to LSTTL, with the low power consumption of standard CMOS integrated circuits.

This analog multiplexer/demultiplexer controls analog voltages that may vary across the voltage supply range (for example, VCC to VEE). These bidirectional switches allow any analog input to be used as an output and vice versa. The switches have low ON resistance and low OFF leakages. In addition, the device has an enable control (E) that, when high, disables all switches to their OFF state.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMUX1308-Q1 ACTIVE Automotive 5-V, 8:1, 1-channel multiplexer with injection current control and 1.8V logic Upgraded 1.8-V logic support and smaller package options

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* Data sheet CD74HC4051-Q1 Automotive Analog Multiplexer or Demultiplexer datasheet (Rev. B) PDF | HTML 09 Apr 2024
Functional safety information CD74HC4051-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 12 Apr 2024
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
More literature Automotive Logic Devices Brochure 27 Aug 2014
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Application note SN54/74HCT CMOS Logic Family Applications and Restrictions 01 May 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 Apr 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos