DAC122S085 12-Bit Micro Power DUAL Digital-to-Analog Converter with Rail-to-Rail Output | TI.com

DAC122S085 (ACTIVE)

12-Bit Micro Power DUAL Digital-to-Analog Converter with Rail-to-Rail Output

12-Bit Micro Power DUAL Digital-to-Analog Converter with Rail-to-Rail Output - DAC122S085
 

Description

The DAC122S085 is a full-featured, general purpose DUAL 12-bit voltage-output digital-to-analog converter (DAC) that can operate from a single +2.7V to 5.5V supply and consumes 0.6 mW at 3V and 1.6 mW at 5V. The DAC122S085 is packaged in 10-lead SON and VSSOP packages. The 10-lead SON package makes the DAC122S085 the smallest DUAL DAC in its class. The on-chip output amplifier allows rail-to-rail output swing and the three wire serial interface operates at clock rates up to 40 MHz over the entire supply voltage range. Competitive devices are limited to 25 MHz clock rates at supply voltages in the 2.7V to 3.6V range. The serial interface is compatible with standard SPI, QSPI, MICROWIRE and DSP interfaces.

The reference for the DAC122S085 serves all four channels and can vary in voltage between 1V and VA, providing the widest possible output dynamic range. The DAC122S085 has a 16-bit input shift register that controls the outputs to be updated, the mode of operation, the powerdown condition, and the binary input data. Both outputs can be updated simultaneously or individually depending on the setting of the two mode of operation bits.

A power-on reset circuit ensures that the DAC output powers up to zero volts and remains there until there is a valid write to the device. A power-down feature reduces power consumption to less than a microWatt with three different termination options.

The low power consumption and small packages of the DAC122S085 make it an excellent choice for use in battery operated equipment.

The DAC122S085 is one of a family of pin compatible DACs, including the 8-bit DAC082S085 and the 10-bit DAC102S085. The DAC122S085 operates over the extended industrial temperature range of −40°C to +105°C.

Features

  • Ensured Monotonicity
  • Low Power Operation
  • Rail-to-Rail Voltage Output
  • Power-on Reset to 0V
  • Simultaneous Output Updating
  • Wide power supply range (+2.7V to +5.5V)
  • Industry's Smallest Package
  • Power Down Modes

Key Specifications

  • Resolution: 12 Bits
  • INL: ±8 LSB (Max)
  • DNL: +0.7 / -0.5
  • Settling Time 8.5 µs (Max)
  • Zero Code Error: +15 mV (Max)
  • Full-Scale Error: -0.75 %FS (Max)
  • Supply Power
    • Normal: 0.6 mW (3V) / 1.6 mW (5V) (Typ)
    • Power Down: 0.3 µW (3V) / 0.8 µW (5V) (Typ)

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Precision DACs (<=10MSPS)

 
Resolution (Bits)
Architecture
DAC Channels
Interface
Output Range (Max) (mA/V)
Output Range (Min) (mA/V)
Settling Time (µs)
Output Type
Reference: Type
Rating
Operating Temperature Range (C)
Features
DAC122S085 DAC082S085 DAC102S085 DAC121S101 DAC121S101-Q1 DAC124S085 DAC128S085
12     8     10     12     12     12     12    
String     String     String     String     String     String     String    
2     2     2     1     1     4     8    
SPI     SPI     SPI     SPI     SPI     SPI     SPI    
5.5     5.5     5.5     5.5     5.5     5.5     5.5    
0     0     0     0     0     0     0    
8.5     4.5     6     8     8     8.5     8.5    
Buffered Voltage     Buffered Voltage     Buffered Voltage     Buffered Voltage     Buffered Voltage     Buffered Voltage     Buffered Voltage    
Ext     Ext     Ext     Ext     Ext     Ext     Ext    
Catalog     Catalog     Catalog     Catalog     Automotive     Catalog     Catalog    
-40 to 105     -40 to 105     -40 to 105     -40 to 105     -40 to 125     -40 to 105     -40 to 125    
Low Power
Small Size    
Cost Optimized
Low Power
Small Size    
Cost Optimized
Low Power
Small Size    
Cost Optimized
Low Power    
Cost Optimized
Low Power    
Cost Optimized
Low Power
Small Size    
Cost Optimized
Low Power
SDO
Small Size    

Featured tools and software