Product details

Resolution (Bits) 16 Number of DAC channels 1 Interface type Parallel Output type Buffered Voltage Settling time (µs) 10 Features Low Power, Reset to Mid-Scale Reference type Ext Architecture String Rating Catalog Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 0.1 Power consumption (typ) (mW) 0.72 Operating temperature range (°C) -40 to 85
Resolution (Bits) 16 Number of DAC channels 1 Interface type Parallel Output type Buffered Voltage Settling time (µs) 10 Features Low Power, Reset to Mid-Scale Reference type Ext Architecture String Rating Catalog Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 0.1 Power consumption (typ) (mW) 0.72 Operating temperature range (°C) -40 to 85
TQFP (PBS) 32 49 mm² 7 x 7
  • Micropower Operation: 250 uA at 5 V AVDD
  • Power-On Reset to Min-Scale
  • 16-Bit Monotonic
  • Settling Time: 10 us to ±0.003% FSR
  • 16-Bit Parallel Interface
  • On-Chip Output Buffer Amplifier With Rail-to-Rail Operation
  • Hardware Reset to Min-Scale or Mid-Scale
  • Double-Buffered Architecture
  • Asynchronous LDAC Control
  • Data Readback Support
  • 1.8 V Compatible Digital Interface:
    • DVDD = 1.8 V–5.5 V
  • Wide Analog Supply Range:
    • AVDD = 2.7 V–5.5 V
  • 32-Lead 5 mm × 5 mm TQFP Package
  • APPLICATIONS
    • Process Control
    • Data Acquisition Systems
    • Closed-Loop Servo Control
    • PC Peripherals
    • Portable Instrumentation

  • Micropower Operation: 250 uA at 5 V AVDD
  • Power-On Reset to Min-Scale
  • 16-Bit Monotonic
  • Settling Time: 10 us to ±0.003% FSR
  • 16-Bit Parallel Interface
  • On-Chip Output Buffer Amplifier With Rail-to-Rail Operation
  • Hardware Reset to Min-Scale or Mid-Scale
  • Double-Buffered Architecture
  • Asynchronous LDAC Control
  • Data Readback Support
  • 1.8 V Compatible Digital Interface:
    • DVDD = 1.8 V–5.5 V
  • Wide Analog Supply Range:
    • AVDD = 2.7 V–5.5 V
  • 32-Lead 5 mm × 5 mm TQFP Package
  • APPLICATIONS
    • Process Control
    • Data Acquisition Systems
    • Closed-Loop Servo Control
    • PC Peripherals
    • Portable Instrumentation

The DAC8541 is a low-power, single channel, 16-bit, voltage output DAC. Its on-chip precision output amplifier allows rail-to-rail voltage swing to be achieved at the output. The DAC8541 utilizes a 16-bit parallel interface and features additional powerdown function pins as well as hardware-enabled, asynchronous DAC updating and reset capability.

The DAC8541 requires an external reference voltage to set the output range of the DAC. The device incorporates a power-on-reset circuit that ensures that the DAC output powers up at min-scale and remains there until a valid write takes place to the device. In addition, the DAC8541 contains a power-down feature, accessed via two hardware pins, that when enabled reduces the current consumption of the device to 200 nA at 5 V.

The low power consumption of this device in normal operation makes it ideally suited for use in portable battery operated equipment applications. The power consumption is 1.2 mW at AVDD = 5 V reducing to 1 uW in power-down mode.

The DAC8541 is available in a 32-lead TQFP package with an operating temperature range of –40°C to 85°C.

The DAC8541 is a low-power, single channel, 16-bit, voltage output DAC. Its on-chip precision output amplifier allows rail-to-rail voltage swing to be achieved at the output. The DAC8541 utilizes a 16-bit parallel interface and features additional powerdown function pins as well as hardware-enabled, asynchronous DAC updating and reset capability.

The DAC8541 requires an external reference voltage to set the output range of the DAC. The device incorporates a power-on-reset circuit that ensures that the DAC output powers up at min-scale and remains there until a valid write takes place to the device. In addition, the DAC8541 contains a power-down feature, accessed via two hardware pins, that when enabled reduces the current consumption of the device to 200 nA at 5 V.

The low power consumption of this device in normal operation makes it ideally suited for use in portable battery operated equipment applications. The power consumption is 1.2 mW at AVDD = 5 V reducing to 1 uW in power-down mode.

The DAC8541 is available in a 32-lead TQFP package with an operating temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DAC8531 ACTIVE Low Power, Rail-to-Rail Output, 16-Bit, Serial Input Digital-to-Analog Converter Similar functionality, if force-sense input is not required

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 16-Bit, Single Channel, Parallel Input Digital-to-Analog Converter with Rail-to- datasheet 05 Dec 2001
Application note Implementing a 4 mA to 20 mA Current Loop on TI DSPs 05 Jan 2004
EVM User's guide DAC8541EVM (Rev. A) 05 Aug 2002
Application note Interfacing with the DAC8541 Digital-to-Analog Converter 13 Jun 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TQFP (PBS) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos