DS15BR400

ACTIVE

4-channel LVDS buffer/repeater with pre-emphasis

Product details

Function Buffer Protocols CML, LVDS, LVPECL Number of transmitters 4 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (Mbps) 2000 Input signal CML, LVDS, LVPECL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Buffer Protocols CML, LVDS, LVPECL Number of transmitters 4 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (Mbps) 2000 Input signal CML, LVDS, LVPECL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
TQFP (PFB) 48 81 mm² 9 x 9 WQFN (RTV) 32 25 mm² 5 x 5
  • DC to 2 Gbps Low Jitter, High Noise Immunity, Low Power Operation
  • 6 dB of Pre-emphasis Drives Lossy Backplanes and Cables
  • LVDS/CML/LVPECL Compatible Input, LVDS Output
  • On-chip 100 Ω output termination, optional 100 Ω Input Termination
  • 15 kV ESD Protection on LVDS Inputs and Outputs
  • Single 3.3V Supply
  • Industrial -40 to +85°C Temperature Range
  • Space Saving WQFN-32 or TQFP-48 Packages

All trademarks are the property of their respective owners.

  • DC to 2 Gbps Low Jitter, High Noise Immunity, Low Power Operation
  • 6 dB of Pre-emphasis Drives Lossy Backplanes and Cables
  • LVDS/CML/LVPECL Compatible Input, LVDS Output
  • On-chip 100 Ω output termination, optional 100 Ω Input Termination
  • 15 kV ESD Protection on LVDS Inputs and Outputs
  • Single 3.3V Supply
  • Industrial -40 to +85°C Temperature Range
  • Space Saving WQFN-32 or TQFP-48 Packages

All trademarks are the property of their respective owners.

The DS15BR400/DS15BR401 are four channel LVDS buffer/repeaters capable of data rates of up to 2 Gbps. High speed data paths and flow-through pinout minimize internal device jitter and simplify board layout, while pre-emphasis overcomes ISI jitter effects from lossy backplanes and cables. The differential inputs interface to LVDS, and Bus LVDS signals such as those on TI's 10-, 16-, and 18- bit Bus LVDS SerDes, as well as CML and LVPECL. The differential inputs and outputs of the DS15BR400 are internally terminated with 100Ω resistors to improve performance and minimize board space. The DS15BR401 does not have input termination resistors. The repeater function is especially useful for boosting signals for longer distance transmission over lossy cables and backplanes.

The DS15BR400/DS15BR401 are powered from a single 3.3V supply and consume 578 mW (typ). They operate over the full -40°C to +85°C industrial temperature range and are available in space saving WQFN-32 and TQFP-48 packages.

The DS15BR400/DS15BR401 are four channel LVDS buffer/repeaters capable of data rates of up to 2 Gbps. High speed data paths and flow-through pinout minimize internal device jitter and simplify board layout, while pre-emphasis overcomes ISI jitter effects from lossy backplanes and cables. The differential inputs interface to LVDS, and Bus LVDS signals such as those on TI's 10-, 16-, and 18- bit Bus LVDS SerDes, as well as CML and LVPECL. The differential inputs and outputs of the DS15BR400 are internally terminated with 100Ω resistors to improve performance and minimize board space. The DS15BR401 does not have input termination resistors. The repeater function is especially useful for boosting signals for longer distance transmission over lossy cables and backplanes.

The DS15BR400/DS15BR401 are powered from a single 3.3V supply and consume 578 mW (typ). They operate over the full -40°C to +85°C industrial temperature range and are available in space saving WQFN-32 and TQFP-48 packages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DS15BR400/DS15BR401 4-Channel LVDS Buffer/Repeater with Pre-Emphasis datasheet (Rev. G) 12 Apr 2013
EVM User's guide 1.5 Gbps Quad LVDS Buffer Evaluation Board 25 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS15BR400EVK — 1.5 Gbps Quad LVDS Buffer Evaluation Board

DS15BR400 is a four channel LVDS Buffer/Repeater, featuring pre-emphasis with maximum pre-emphasis gain of approximately 6 dB at 750 MHz. The device has internal 100-ohm resistors on both, the inputs and outputs, to improve performance and minimize board size. It utilizes LVDS technology for low (...)

User guide: PDF
Not available on TI.com
Simulation model

DS15BR400 IBIS Model

SNLM093.ZIP (25 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TQFP (PFB) 48 Ultra Librarian
WQFN (RTV) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos