ISO7640FM
(ACTIVE) 6kVpk Low Power Quad Channels, 150Mbps Digital Isolators

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Device Uses

  • Optocoupler Replacement in:
    • Industrial FieldbusProfibusModbusDeviceNetTM Data Buses
    • Servo Control Interface
    • Motor Control
    • Power Supplies
    • Battery Packs

SAFETY AND REGULATORY APPROVALS

  • 6000 VPK / 4243 VRMS for 1 Minute per UL 1577 (approved)
  • VDE Approval for DIN EN 60747-5-2 (VDE 0884 Rev. 2),
    1414 VPK Working Voltage (approved)
  • CSA Component Acceptance Notice 5A, IEC 60601-1 Medical
    Standard (approved)
  • 5 KVRMS Reinforced Insulation per TUV for
    EN/UL/CSA 60950-1 and EN/UL/CSA 61010-1 (approved)


Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
ISO7640FMDW ACTIVE -40 to 125 2.75 | 1ku SOIC (DW) | 16 View 40 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor ISO7640FMDWR ACTIVE -40 to 125 2.50 | 1ku SOIC (DW) | 16 View 2000 No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part# Name Product Family Comments
DCP010505B   Miniature, 1W Isolated Unregulated DC/DC Converters   ISOLATED DC/DC CONVERTER - 1 W AND 2 W MINIATURE   Isolated Power    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1302 27 Feb 2012

Application Notes (1)

Title Type Size (KB) Date Views
PDF 1310 24 May 2004 13,560

User Guides (1)

Title Type Size (KB) Date Views
PDF 997 27 Sep 2011 466

More Literature (4)

Title Type Size (KB) Date Views
PDF 40 08 May 2012 340
PDF 558 08 May 2012 339
PDF 3420 12 Jan 2012 238
PDF 5089 12 Jan 2012 417

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
ISO76xx IBIS Model (Rev. A) IBIS Model ZIP 58 KB 14 Mar 2012 117 views

Design Kits & Evaluation Modules (1)

Name Part# Type
ISO723X724XEVM Evaluation Module ISO723X724XEVM Development Boards/EVMs

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Digital Signal Isolation Techniques
This session will cover the basics of isolation, digital isolation techniques and their comparison.
On-Line Training   On Demand  
Sensor Signal Conditioning and Interface for Medical
Explore the various sensor interface techniques and solutions available for medical applications.
On-Line Training   On Demand  
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. 
On-Line Training   On Demand  
Bluetooth Low Energy and ANT:  Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link.
On-Line Training   On Demand  
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics.
On-Line Training   On Demand  

Click Here