ISO7763 (ACTIVE)

High Speed, Robust EMC Six-Channel Digital Isolators

 

Description

The ISO776x devices are high-performance, six-channel digital isolators with 5000-VRMS (DW package) and 3000-VRMS (DBQ package) isolation ratings per UL 1577. This family of devices is also certified according to VDE, CSA, TUV and CQC.

The ISO776x family of devices provides high-electromagnetic immunity and low emissions at low-power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic-input and logic-output buffer separated by a silicon dioxide (SiO2) insulation barrier. The ISO776x family of devices is available in all possible pin configurations such that all six channels are in the same direction, or one, two, or three channels are in reverse direction while the remaining channels are in forward direction. If the input power or signal is lost, the default output is high for devices without suffix F and low for devices with suffix F. See the Device Functional Modes section for further details.

Used in conjunction with isolated power supplies, this family of devices helps prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO776x family of devices has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO776x family of devices is available in 16-pin SOIC and SSOP packages.

Features

  • Signaling Rate: Up to 100 Mbps
  • Wide Supply Range: 2.25 V to 5.5 V
  • 2.25-V to 5.5-V Level Translation
  • Default Output High and Low Options
  • Wide Temperature Range: –55°C to +125°C
  • Low Power Consumption, Typical 1.4 mA per Channel at 1 Mbps
  • Low Propagation Delay: 11 ns Typical
    (5-V Supplies)
  • High CMTI: ±100 kV/µs Typical
  • Robust Electromagnetic Compatibility (EMC)
  • System-Level ESD, EFT, and Surge Immunity
  • Low Emissions
  • Isolation Barrier Life: >40 Years
  • Wide-SOIC (DW-16) and SSOP (DBQ-16) Package Options
  • Safety-Related Certifications:
    • Reinforced Insulation per DIN V VDE V 0884-11:2017-01
    • UL 1577 Component Recognition Program
    • CSA Certification according to IEC 60950-1, IEC 62368-1 and IEC 60601-1 End Equipment Standards
    • CQC Certification per GB4943.1-2011
    • TUV Certification according to EN 60950-1 and EN 61010-1
    • All Certifications are Planned

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Digital Isolators

 
Integrated Isolated Power
Number of Channels (#)
Forward/Reverse Channels
Isolation Rating (Vrms)
Surge Voltage Rating (Vpk)
Data Rate (Max) (Mbps)
Propagation Delay (Typ) (ns)
Default Output
VCC (Min) (V)
VCC (Max) (V)
Rating
Operating Temperature Range (C)
Pin/Package
ISO7763 ISO7763F ISO7760 ISO7761 ISO7762
No    No    No    No    No   
6    6    6    6    6   
3/3    3/3    6/0    5/1    4/2   
5000    5000    5000    5000    5000   
8000    8000    8000    8000    8000   
100    100    100    100    100   
10.7    10.7    10.7    10.7    10.7   
High    Low    High    High    High   
2.25    2.25    2.25    2.25    2.25   
5.5    5.5    5.5    5.5    5.5   
Catalog    Catalog    Catalog    Catalog    Catalog   
-55 to 125    -55 to 125    -55 to 125    -55 to 125    -55 to 125   
16SOIC    16SOIC    16SOIC    16SOIC    16SOIC