Product details

Operating temperature range (°C) -40 to 85 Rating Catalog
Operating temperature range (°C) -40 to 85 Rating Catalog
QFP (NND) 128 399.04 mm² 23.2 x 17.2
  • 100% Software Compatible with the CLC5903
  • Pin Compatible with the CLC5903 Except for the Analog Input and Reference Section
  • 123 dB Dynamic Range with CLC5526 DVGA (200kHz)
  • On-chip Precision Reference
  • User Programmable AGC with Enhanced Power Detector
  • Channel Filters Include a Fourth Order CIC Followed by 21-tap and 63-tap Symmetric FIRs
  • Flexible Output Formats
  • Serial and Parallel Output Ports
  • JTAG Boundary Scan
  • 8-bit Microprocessor Interface
  • 128 pin PQFP

Key Specifications

  • Internal ADC Resolution: 12 Bits
  • Sample Rate: 65 MSPS
  • SNR (fIN = 250MHz, 11-bit, Nyquist): 62 dBFS (typ)
  • SNR (fIN = 250MHz, 200kHz): 83 dBFS (typ)
  • SFDR (fIN = 250MHz, 11-bit, Nyquist): 68 dBFS (typ)
  • Full Power Bandwidth: 650 MHz (typ)
  • Power Consumption: (65MSPS) 560 mW (typ)

All trademarks are the property of their respective owners.

  • 100% Software Compatible with the CLC5903
  • Pin Compatible with the CLC5903 Except for the Analog Input and Reference Section
  • 123 dB Dynamic Range with CLC5526 DVGA (200kHz)
  • On-chip Precision Reference
  • User Programmable AGC with Enhanced Power Detector
  • Channel Filters Include a Fourth Order CIC Followed by 21-tap and 63-tap Symmetric FIRs
  • Flexible Output Formats
  • Serial and Parallel Output Ports
  • JTAG Boundary Scan
  • 8-bit Microprocessor Interface
  • 128 pin PQFP

Key Specifications

  • Internal ADC Resolution: 12 Bits
  • Sample Rate: 65 MSPS
  • SNR (fIN = 250MHz, 11-bit, Nyquist): 62 dBFS (typ)
  • SNR (fIN = 250MHz, 200kHz): 83 dBFS (typ)
  • SFDR (fIN = 250MHz, 11-bit, Nyquist): 68 dBFS (typ)
  • Full Power Bandwidth: 650 MHz (typ)
  • Power Consumption: (65MSPS) 560 mW (typ)

All trademarks are the property of their respective owners.

The LM97593 Dual ADC / Digital Tuner / AGC IC is a two channel digital downconverter (DDC) with integrated 12-bit analog-to-digital converters (ADCs) and automatic gain control (AGC). The LM97593 further enhances TI’s Diversity Receiver Chipset (DRCS) by integrating a wide-bandwidth dual ADC core with the DDC. The complete DRCS includes one LM97593 Dual ADC / Digital Tuner / AGC and two CLC5526 digitally controlled variable gain amplifiers (DVGAs). This system allows direct IF sampling of signals up to 300MHz for enhanced receiver performance and reduced system costs. A block diagram for a DRCS-based narrowband communications system is shown in .

The LM97593 offers high dynamic range digital tuning and filtering based on hard-wired digital signal processing (DSP) technology. Each channel has independent tuning, phase offset, filter coefficients, and gain settings. Channel filtering is performed by a series of three filters. The first is a 4-stage Cascaded Integrator Comb (CIC) filter with a programmable decimation ratio from 8 to 2048. Next there are two symmetric FIR filters, a 21-tap and a 63-tap, both with independent programmable coefficients. The first FIR filter decimates the data by 2, the second FIR decimates by either 2 or 4. Channel filter bandwidth at 52MSPS ranges from ±650kHz down to ±1.3kHz. At 65MSPS, the maximum bandwidth increases to ±812kHz.

The LM97593’s AGC controller monitors the ADC output and controls the ADC input signal level by adjusting the DVGA setting. AGC threshold, deadband+hysteresis, and the loop time constant are user defined. Total dynamic range of greater than 123dB full-scale signal to noise in a 200kHz bandwidth can be achieved with the Diversity Receiver Chipset.

The LM97593 Dual ADC / Digital Tuner / AGC IC is a two channel digital downconverter (DDC) with integrated 12-bit analog-to-digital converters (ADCs) and automatic gain control (AGC). The LM97593 further enhances TI’s Diversity Receiver Chipset (DRCS) by integrating a wide-bandwidth dual ADC core with the DDC. The complete DRCS includes one LM97593 Dual ADC / Digital Tuner / AGC and two CLC5526 digitally controlled variable gain amplifiers (DVGAs). This system allows direct IF sampling of signals up to 300MHz for enhanced receiver performance and reduced system costs. A block diagram for a DRCS-based narrowband communications system is shown in .

The LM97593 offers high dynamic range digital tuning and filtering based on hard-wired digital signal processing (DSP) technology. Each channel has independent tuning, phase offset, filter coefficients, and gain settings. Channel filtering is performed by a series of three filters. The first is a 4-stage Cascaded Integrator Comb (CIC) filter with a programmable decimation ratio from 8 to 2048. Next there are two symmetric FIR filters, a 21-tap and a 63-tap, both with independent programmable coefficients. The first FIR filter decimates the data by 2, the second FIR decimates by either 2 or 4. Channel filter bandwidth at 52MSPS ranges from ±650kHz down to ±1.3kHz. At 65MSPS, the maximum bandwidth increases to ±812kHz.

The LM97593’s AGC controller monitors the ADC output and controls the ADC input signal level by adjusting the DVGA setting. AGC threshold, deadband+hysteresis, and the loop time constant are user defined. Total dynamic range of greater than 123dB full-scale signal to noise in a 200kHz bandwidth can be achieved with the Diversity Receiver Chipset.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM97593 Dual ADC / Digital Tuner / AGC datasheet (Rev. B) 19 Apr 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos