LMH0040

ACTIVE

HD, SD, DVB-ASI SDI Serializer and Driver with LVDS Interface

Product details

Function Serializer Supply voltage (V) 2.5, 3.3 Power consumption (mW) 440 Data rate (max) (Mbps) 1485 Control interface Pin/SMBus Operating temperature range (°C) -40 to 85
Function Serializer Supply voltage (V) 2.5, 3.3 Power consumption (mW) 440 Data rate (max) (Mbps) 1485 Control interface Pin/SMBus Operating temperature range (°C) -40 to 85
WQFN (RHS) 48 49 mm² 7 x 7
  • LVDS Interface to Host FPGA
  • No External VCO or Clock Ref Required
  • Integrated Variable Output Cable Driver
  • 3.3V SMBus Configuration Interface
  • Integrated TXCLK PLL Cleans Clock Noise
  • Small 48-Pin WQFN Package
  • Industrial Temperature range: -40°C to 85°C

Key Specifications

  • Output Compliant With SMPTE 424M, SMPTE 292M, SMPTE 259M-C and DVB-ASI
  • Typical Power Dissipation: 440 mW
  • 30 ps Typical Output Jitter (HD, 3G)

All trademarks are the property of their respective owners.

  • LVDS Interface to Host FPGA
  • No External VCO or Clock Ref Required
  • Integrated Variable Output Cable Driver
  • 3.3V SMBus Configuration Interface
  • Integrated TXCLK PLL Cleans Clock Noise
  • Small 48-Pin WQFN Package
  • Industrial Temperature range: -40°C to 85°C

Key Specifications

  • Output Compliant With SMPTE 424M, SMPTE 292M, SMPTE 259M-C and DVB-ASI
  • Typical Power Dissipation: 440 mW
  • 30 ps Typical Output Jitter (HD, 3G)

All trademarks are the property of their respective owners.

The LMH0340/0040/0070/0050 SDI Serializers are part of TI’s family of FPGA-Attach SER/DES products supporting 5-bit LVDS interfaces with FPGAs. An FPGA Host will format data with supplied IP such that the output of the LMH0340 is compliant with the requirements of DVB-ASI, SMPTE 259M-C, SMPTE 292M and SMPTE 424M standards. See for details on which Standards are supported per device.

The interface between the SER (Serializer) and the FPGA consists of a 5 bit wide LVDS data bus, an LVDS clock and an SMBus interface. The LMH0340/0040/0070 SER devices include an integrated cable driver which is fully compliant with all of the SMPTE specifications listed above. The LMH0050 has a CML output driver that can drive a differential transmission line or interface to a cable driver.

The FPGA-Attach SER/DES family is supported by a suite of IP which allows the design engineer to quickly develop video applications using the SER/DES products. The SER is packaged in a physically small 48-pin WQFN package.

The LMH0340/0040/0070/0050 SDI Serializers are part of TI’s family of FPGA-Attach SER/DES products supporting 5-bit LVDS interfaces with FPGAs. An FPGA Host will format data with supplied IP such that the output of the LMH0340 is compliant with the requirements of DVB-ASI, SMPTE 259M-C, SMPTE 292M and SMPTE 424M standards. See for details on which Standards are supported per device.

The interface between the SER (Serializer) and the FPGA consists of a 5 bit wide LVDS data bus, an LVDS clock and an SMBus interface. The LMH0340/0040/0070 SER devices include an integrated cable driver which is fully compliant with all of the SMPTE specifications listed above. The LMH0050 has a CML output driver that can drive a differential transmission line or interface to a cable driver.

The FPGA-Attach SER/DES family is supported by a suite of IP which allows the design engineer to quickly develop video applications using the SER/DES products. The SER is packaged in a physically small 48-pin WQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet LMH0340/040/070/050 3Gbps, HD, SD, DVB-ASI SDI Serializr & Cable Drvr w/LVDS I/F datasheet (Rev. I) 16 Apr 2013
Application note AN-1943 Understanding Serial Digital Video Bit Rates (Rev. A) 26 Apr 2013
Application note AN-1988 LMH0340 / LMH0341 SerDes Family LVDS Timing Overview (Rev. A) 26 Apr 2013
Application note AN-2145 Power Considerations for SDI Products (Rev. B) 26 Apr 2013
Application note AN-2146 Power Design for SDI and Other Noise-Sensitive Devices (Rev. A) 26 Apr 2013
Application note High-Speed Board Layout Challenges in FPGA/SDI Sub-Systems 12 Nov 2009
Application note A 3 Gbps SDI Connectivity Solution Supporting Uncompressed 1080p60 Video 18 Mar 2008
Design guide Broadcast Video Owner's Manual 17 Nov 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Code example or demo

SDXILIP Xilinx Spartan Example Code

We have developed a family of serializers and deserializers intended to support the serial digital interface (SDI) standards of the Society of Motion Picture and Television Engineers (SMPTE). These devices connect to a host FPGA through a moderate speed, moderate width (600 Mbps, 5 bits wide) (...)

Supported products & hardware

Supported products & hardware

Products
Serial digital interface (SDI) ICs
LMH0040 HD, SD, DVB-ASI SDI Serializer and Driver with LVDS Interface LMH0041 HD, SD, DVB-ASI SDI Deserializer with Loopthrough and LVDS Interface LMH0050 HD/ SD/ DVB-ASI SDI serialzier with LVDS Interface LMH0051 HD/ SD/ DVB-ASI SDI deserialzier with LVDS Interface LMH0070 SD/ DVB-ASI SDI serialzier and driver with LVDS Interface LMH0071 SD/ DVB-ASI SDI deserialzier with Loopthrough and LVDS Interface
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RHS) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos