Datasheet
- LMH0303 3 Gbps HD/SD SDI Cable Driver with Cable Detect (Rev. G)
(PDF , 760 KB) 15 Apr 2013 - View All Technical Documents
Special Note
See how the LMH0303 and other TI products combine to create a unique HD CCTV Camera SOLUTION
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | LMH0303SQ/NOPB | ACTIVE | -40 to 85 | 4.45 | 1ku | WQFN (RUM) | 16 | View | 1000 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | | LMH0303SQE/NOPB | ACTIVE | -40 to 85 | 4.45 | 1ku | WQFN (RUM) | 16 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LMH0303SQX/NOPB | ACTIVE | -40 to 85 | 4.45 | 1ku | WQFN (RUM) | 16 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMH0302 | 3Gbps HD/SD SDI Cable Driver | Video: Broadcast & Professional - SERIAL DIGITAL INTERFACE | Triple Rate SDI Cable Driver |
| LMH0307 | 3 Gbps HD/SD SDI Dual Output Cable Driver with Cable Detect | Video: Broadcast & Professional - SERIAL DIGITAL INTERFACE | Dual Output SDI Cable Driver With Cable Detect |
| LMH0346 | 3 Gbps HD/SD SDI Reclocker with Dual Differential Outputs | Video: Broadcast & Professional - SERIAL DIGITAL INTERFACE | SDI Reclocker |
| LMH0356 | 3 Gbps HD/SD SDI Reclocker with 4:1 Input Mux and FR4 EQs | Video: Broadcast & Professional - SERIAL DIGITAL INTERFACE | SDI Reclocker With 4:1 Input MUX And FR4 EQ |
| LMH0387 | 3 Gbps HD/SD SDI Configurable I/O Adaptive Cable Equalizer / Cable Driver | Video: Broadcast & Professional - SERIAL DIGITAL INTERFACE | SDI Configurable I/O (EQ / Cable Driver) |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 760 | 15 Apr 2013 |
Application Notes (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 63 | 26 Apr 2013 | 1,229 | |||
| 1354 | 26 Apr 2013 | 1,728 | |||
| 120 | 26 Apr 2013 | 409 | |||
| 69 | 26 Apr 2013 | 711 | |||
| 427 | 12 Nov 2009 | 652 | |||
| 481 | 23 Oct 2008 | 265 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 5518 | 05 Apr 2012 | 1,724 | ||
| 1097 | 17 Nov 2006 | 631 |
External Articles (1)
| Title | Date |
|---|---|
| Optimizing BNC PCB Footprint Designs for Digital Video Equipment | 24 Jan 2012 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LMH0303 IBIS Model | IBIS Model | ZIP | 9 KB | 16 Jan 2012 | 82 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Single Dual 3Gbps HD SD SDI Cable Driver with Cable Detect Evaluation Board | SD303EVK | Evaluation Modules & Boards |
Software (2)
|
Analog LaunchPAD (ALP) Software (ZIP 23060 KB ) 145 views, 02 Aug 2012 |
||
|
SD303EVK / SD307EVK User Files (ZIP 67 KB ) 109 views, 21 Feb 2012 |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| CTXIL671: 3G-SDI FMC | CTXIL671-3G-SDI-FMC-REF | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Digital Signal Isolation Techniques | Recorded Content | On Demand |
| ESD/EMI Protection | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| SuperSpeed USB & Thunderbolt: Overview & Comparison | Recorded Content | On Demand |
| USB: From Introduction to Rapid Development | Recorded Content | On Demand |
See More Training & Events

Cart 