LMH0303

ACTIVE

3G HD/SD SDI cable driver with cable detect

Product details

Function Cable driver Supply voltage (V) 3.3 Power consumption (mW) 155 Data rate (max) (Mbps) 2970 Control interface Pin, SMBus Operating temperature range (°C) -40 to 85
Function Cable driver Supply voltage (V) 3.3 Power consumption (mW) 155 Data rate (max) (Mbps) 2970 Control interface Pin, SMBus Operating temperature range (°C) -40 to 85
WQFN (RUM) 16 16 mm² 4 x 4
  • Supports ST 424 (3G), 292 (HD), and 259 (SD)
  • Data Rates up to 2.97 Gbps
  • Supports DVB-ASI at 270 Mbps
  • Cable Detect on Output
  • Loss of Signal Detect at Input
  • Output Driver Power-Down Control
  • Typical Power Consumption: 130 mW in SD Mode
    and 155 mW in HD Mode
  • Typical Power Consumption of the Power-Save
    Mode: 4 mW
  • Single 3.3-V Supply Operation
  • 75-Ω Single-Ended Outputs
  • 100-Ω Differential Input
  • Selectable Slew Rate
  • Industrial Temperature Range: –40°C to 85°C
  • 16-Pin WQFN Package
  • Footprint Compatible With the LMH0302
  • Supports ST 424 (3G), 292 (HD), and 259 (SD)
  • Data Rates up to 2.97 Gbps
  • Supports DVB-ASI at 270 Mbps
  • Cable Detect on Output
  • Loss of Signal Detect at Input
  • Output Driver Power-Down Control
  • Typical Power Consumption: 130 mW in SD Mode
    and 155 mW in HD Mode
  • Typical Power Consumption of the Power-Save
    Mode: 4 mW
  • Single 3.3-V Supply Operation
  • 75-Ω Single-Ended Outputs
  • 100-Ω Differential Input
  • Selectable Slew Rate
  • Industrial Temperature Range: –40°C to 85°C
  • 16-Pin WQFN Package
  • Footprint Compatible With the LMH0302

The LMH0303 device is designed for use in ST 424, ST 292, ST 344, and ST 259 serial digital video applications. The LMH0303 drives 75-Ω transmission lines (Belden 1694A, Belden 8281, or equivalent) at data rates up to 2.97 Gbps.

The LMH0303 includes intelligent sensing capabilities to improve system diagnostics. The cable detect feature senses near-end termination to determine if a cable is correctly attached to the output BNC. Input loss of signal (LOS) detects the presence of a valid signal at the input of the cable driver. These sensing features may be used to alert the user of a system fault and activate a deep power-save mode, reducing the power consumption of the cable driver to 4 mW. These features are accessible through an SMBus interface.

The LMH0303 provides two selectable slew rates for ST 259 and ST 424 or 292. The output amplitude is adjustable ±10% in 5-mV steps through the SMBus.

The LMH0303 is powered from a single 3.3-V supply. Power consumption is typically 130 mW in SD mode and 155 mW in HD mode. The LMH0303 is available in a 16-pin WQFN package.

The LMH0303 device is designed for use in ST 424, ST 292, ST 344, and ST 259 serial digital video applications. The LMH0303 drives 75-Ω transmission lines (Belden 1694A, Belden 8281, or equivalent) at data rates up to 2.97 Gbps.

The LMH0303 includes intelligent sensing capabilities to improve system diagnostics. The cable detect feature senses near-end termination to determine if a cable is correctly attached to the output BNC. Input loss of signal (LOS) detects the presence of a valid signal at the input of the cable driver. These sensing features may be used to alert the user of a system fault and activate a deep power-save mode, reducing the power consumption of the cable driver to 4 mW. These features are accessible through an SMBus interface.

The LMH0303 provides two selectable slew rates for ST 259 and ST 424 or 292. The output amplitude is adjustable ±10% in 5-mV steps through the SMBus.

The LMH0303 is powered from a single 3.3-V supply. Power consumption is typically 130 mW in SD mode and 155 mW in HD mode. The LMH0303 is available in a 16-pin WQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet LMH0303 3-Gbps HD/SD SDI Cable Driver With Cable Detect datasheet (Rev. H) PDF | HTML 26 May 2016
Application note 3G-SDI Cable Driver Compatibility Guide – TI / MACOM 13 Sep 2017
Application note 3G-SDI Cable Driver Compatibility Guide – TI / Semtech 13 Sep 2017
Selection guide Broadcast and Professional Video Interface Solutions (Rev. E) 05 Apr 2017
Application note AN-1943 Understanding Serial Digital Video Bit Rates (Rev. A) 26 Apr 2013
Application note AN-1972 Board Layout Challenges in Serial Digital Interface (Rev. C) 26 Apr 2013
Application note AN-2145 Power Considerations for SDI Products (Rev. B) 26 Apr 2013
Application note AN-2146 Power Design for SDI and Other Noise-Sensitive Devices (Rev. A) 26 Apr 2013
User guide Single Dual 3Gbps HD SD SDI Cable Driver with Cable Detect Eval Bd User Guide 26 Jan 2012
Application note High-Speed Board Layout Challenges in FPGA/SDI Sub-Systems 12 Nov 2009
Application note 3G-SDI: 32 Loop Cascade Analysis 23 Oct 2008
Design guide Broadcast Video Owner's Manual 17 Nov 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SNLC043 Analog LaunchPAD (ALP) Software

Supported products & hardware

Supported products & hardware

Products
Serial digital interface (SDI) ICs
LMH0303 3G HD/SD SDI cable driver with cable detect LMH0307 3G HD/SD SDI dual output cable driver with cable detect
Hardware development
Evaluation board
SD307EVK Single/dual 3-Gbps HD/SD SDI cable driver with cable detect evaluation board
Support software

SNLC005 SD303EVK / SD307EVK User Files

Supported products & hardware

Supported products & hardware

Products
Serial digital interface (SDI) ICs
LMH0303 3G HD/SD SDI cable driver with cable detect LMH0307 3G HD/SD SDI dual output cable driver with cable detect
Hardware development
Evaluation board
SD307EVK Single/dual 3-Gbps HD/SD SDI cable driver with cable detect evaluation board
Simulation model

LMH0303 IBIS Model

SNLM010.ZIP (9 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RUM) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos