LMH0394
(ACTIVE) 3G HD/SD SDI Low Power Extended Reach Adaptive Cable Equalizer

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
LMH0394SQ/NOPB ACTIVE -40 to 85 23.62 | 1ku WQFN (RUM) | 16 View 1000 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
LMH0394SQE/NOPB ACTIVE -40 to 85 23.62 | 1ku WQFN (RUM) | 16 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LMH0394SQX/NOPB ACTIVE -40 to 85 23.62 | 1ku WQFN (RUM) | 16 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LMH0395   3G HD/SD SDI Dual Output Low Power Extended Reach Adaptive Cable Equalizer   Video: Broadcast & Professional - SERIAL DIGITAL INTERFACE    3G HD/SD SDI Dual Output Equalizer  
LMH0346   3 Gbps HD/SD SDI Reclocker with Dual Differential Outputs   Video: Broadcast & Professional - SERIAL DIGITAL INTERFACE    
LMH0356   3 Gbps HD/SD SDI Reclocker with 4:1 Input Mux and FR4 EQs   Video: Broadcast & Professional - SERIAL DIGITAL INTERFACE    
LMH0303   3 Gbps HD/SD SDI Cable Driver with Cable Detect   Video: Broadcast & Professional - SERIAL DIGITAL INTERFACE    
LMH0307   3 Gbps HD/SD SDI Dual Output Cable Driver with Cable Detect   Video: Broadcast & Professional - SERIAL DIGITAL INTERFACE    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1001 15 Apr 2013

User Guides (2)

Title Type Size (KB) Date Views
PDF 1594 27 Jan 2012 235
PDF 576 27 Jan 2012 293

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 472 05 Apr 2012 1,753

More Literature (1)

Title Type Size (KB) Date Views
PDF 1097 17 Nov 2006 637

Tools & Software

Design Kits & Evaluation Modules (1)

Name Part# Type
SD394EVK - Evaluation Board for LMH0394 Cable Equalizer SD394EVK Evaluation Modules & Boards

Software (1)

SD394EVK Resources 
(ZIP 31 KB )    82 views, 21 Feb 2012  

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Digital Signal Isolation Techniques Recorded Content   On Demand  
ESD/EMI Protection Recorded Content   On Demand  
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
SuperSpeed USB & Thunderbolt: Overview & Comparison Recorded Content   On Demand  
USB: From Introduction to Rapid Development Recorded Content   On Demand  


See More Training & Events
Click Here