MUX508 (ACTIVE)

36-V, Low-Capacitance, Low-Leakage-Current, Precision, Analog Multiplexer

36-V, Low-Capacitance, Low-Leakage-Current, Precision, Analog Multiplexer - MUX508
 

Description

The MUX508 and MUX509 (MUX50x) are modern, complementary metal-oxide semiconductor (CMOS), analog multiplexers (muxes). The MUX508 offers 8:1 single-ended channels, whereas the MUX509 offers differential 4:1 or dual 4:1 single-ended channels. The MUX508 and MUX509 work equally well with either dual supplies (±5 V to ±18 V) or a single supply (10 V to 36 V). They also perform well with symmetric supplies (such as VDD = 12 V, VSS = –12 V), and unsymmetric supplies (such as VDD = 12 V, VSS = –5 V). All digital inputs have TTL-logic compatible thresholds, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range.

The MUX508 and MUX509 have very low on and off leakage currents, allowing these multiplexers to switch signals from high input impedance sources with minimal error. A low supply current of 45 µA allows for use in portable applications.

Features

  • Low On-Capacitance
    • MUX508: 9.4 pF
    • MUX509: 6.7 pF
  • Low Input Leakage: 10 pA
  • Low Charge Injection: 0.3 pC
  • Rail-to-Rail Operation
  • Wide Supply Range: ±5 V to ±18 V, 10 V to 36 V
  • Low On-Resistance: 125 Ω
  • Transition Time: 92 ns
  • Break-Before-Make Switching Action
  • EN Pin Connectable to VDD
  • Logic Levels: 2 V to VDD
  • Low Supply Current: 45 µA
  • ESD Protection HBM: 2000 V
  • Industry-Standard TSSOP and SOIC Packages

View more

Parametrics Compare all products in Analog Switches/Muxes

 
Configuration
Number of Channels (#)
Power Supply Type
Vss (Min) (V)
Vss (Max) (V)
Vdd (Min) (V)
Vdd (Max) (V)
Ron (Typ) (Ohms)
Bandwidth (MHz)
Rating
Operating Temperature Range (C)
Package Size: mm2:W x L (PKG)
Package Group
Supply Range (Max)
Ron (Max) (Ohms)
Input/Output Continuous Current (Max) (mA)
Supply Current (Typ) (uA)
Supply Current (Max) (uA)
Features
OFF-state leakage current (Max) (µA)
ON-state leakage current (Max) (µA)
Input/Output ON-state Capacitance (Typ) (pF)
Input/Output OFF-state Capacitance (Typ) (pF)
ESD Charged Device Model (kV)
ESD HBM (kV)
VIL (Max) (V)
VIH (Min) (V)
MUX508 MUX36D04 MUX36D08 MUX36S08 MUX36S16 MUX506 MUX507 MUX509
8:1    4:1    8:1    8:1    16:1    16:1    8:1    4:1   
1    2    2    1    1    1    2    2   
Single
Dual   
Single
Dual   
Single
Dual   
Single Dual    Single
Dual   
Single
Dual   
Single
Dual   
Single
Dual   
-18    -18    -18    -18    -18    -18    -18    -18   
-5    -5    -5    -5    -5    -5    -5    -5   
10    10    10    10    10    10    10    10   
36    36    36    36    36    36    36    36   
125    125    125    125    125    125    125    125   
500    500    500    500    500    500    500    500   
Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog   
-40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125   
16SOIC: 59 mm2: 6 x 9.9(SOIC)
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)
16WQFN: 16 mm2: 4 x 4(WQFN)   
32QFN: 16 mm2: 4 x 4(QFN)
28SOIC: 184 mm2: 10.3 x 17.9(SOIC)
28TSSOP: 62 mm2: 6.4 x 9.7(TSSOP)
32WQFN: 25 mm2: 5 x 5(WQFN)   
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)
16WQFN: 16 mm2: 4 x 4(WQFN)   
32QFN: 16 mm2: 4 x 4(QFN)
28SOIC: 184 mm2: 10.3 x 17.9(SOIC)
28TSSOP: 62 mm2: 6.4 x 9.7(TSSOP)
32WQFN: 25 mm2: 5 x 5(WQFN)   
28SOIC: 184 mm2: 10.3 x 17.9(SOIC)
28TSSOP: 62 mm2: 6.4 x 9.7(TSSOP)   
28SOIC: 184 mm2: 10.3 x 17.9(SOIC)
28TSSOP: 62 mm2: 6.4 x 9.7(TSSOP)   
16SOIC: 59 mm2: 6 x 9.9(SOIC)
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
SOIC
TSSOP   
TSSOP
WQFN   
QFN
SOIC
TSSOP
WQFN   
TSSOP
WQFN   
QFN
SOIC
TSSOP
WQFN   
SOIC
TSSOP   
SOIC
TSSOP   
SOIC
TSSOP   
36    36    36    36    36    36    36    36   
430    430    430    430    430    430    430    430   
30    30    30    30    30    30    30    30   
45    45    45    45    45    45    45    45   
62    62    62    62    62    62    62    62   
Dual supply
Break-before-make   
Dual supply
Break-before-make   
Dual supply
Break-before-make   
Dual supply Break-before-make    Dual supply
Break-before-make   
Dual supply
Break-before-make   
Dual supply
Break-before-make   
Dual supply
Break-before-make   
0.05    0.0019    0.0045    0.0019    0.0045    0.025    0.025    0.05   
0.05    0.0033    0.0053    0.0033    0.0053    0.05    0.05    0.05   
9.4    6.7    8.7    9.4    13.5    13.5    8.7    6.7   
2.4    2.4    2.1    2.4    2.1    2.1    2.1    2.4   
0.5    0.5    0.5    0.5    0.5    0.5    0.5    0.5   
2    2    2    2    2    2    2    2   
0.8    0.8    0.8    0.8    0.8    0.8    0.8    0.8   
2    2    2    2    2    2    2    2