SN55HVD75-EP

ACTIVE

3.3-V Supply RS-485 With IEC ESD Protection

SN55HVD75-EP

ACTIVE

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 3.3 Signaling rate (max) (Mbps) 20 IEC 61000-4-2 contact (±V) 12000 Fault protection (V) -13 to 16.5 Common-mode range (V) -7 to 12 Number of nodes 200 Features IEC ESD protection Isolated No Supply current (max) (µA) 950 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 3.3 Signaling rate (max) (Mbps) 20 IEC 61000-4-2 contact (±V) 12000 Fault protection (V) -13 to 16.5 Common-mode range (V) -7 to 12 Number of nodes 200 Features IEC ESD protection Isolated No Supply current (max) (µA) 950 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
VSON (DRB) 8 9 mm² 3 x 3
  • Bus I/O Protection
    • >±15-kV HBM Protection
    • >±12-kV IEC 61000-4-2 Contact Discharge
    • >±4-kV IEC 61000-4-4 Fast Transient Burst
  • Extended Industrial Temperature Range –55°C to 125°C
  • Large Receiver Hysteresis (80 mV) for Noise Rejection
  • Low-Unit-Loading Allows Over 200 Connected Nodes
  • Low-Power Consumption
    • Low-Standby Supply Current: < 2 µA
    • ICC < 1-mA Quiescent During Operation
  • 5-V Tolerant Logic Inputs Compatible With 3.3-V or 5-V Controllers
  • Signaling Rate Options Optimized for: 250 kbps, 20 Mbps, 50 Mbps
  • Available in a Small VSON Package
  • Supports Defense, Aerospace, and Medical Applications:
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extended (–55°C to 125°C) Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • Bus I/O Protection
    • >±15-kV HBM Protection
    • >±12-kV IEC 61000-4-2 Contact Discharge
    • >±4-kV IEC 61000-4-4 Fast Transient Burst
  • Extended Industrial Temperature Range –55°C to 125°C
  • Large Receiver Hysteresis (80 mV) for Noise Rejection
  • Low-Unit-Loading Allows Over 200 Connected Nodes
  • Low-Power Consumption
    • Low-Standby Supply Current: < 2 µA
    • ICC < 1-mA Quiescent During Operation
  • 5-V Tolerant Logic Inputs Compatible With 3.3-V or 5-V Controllers
  • Signaling Rate Options Optimized for: 250 kbps, 20 Mbps, 50 Mbps
  • Available in a Small VSON Package
  • Supports Defense, Aerospace, and Medical Applications:
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extended (–55°C to 125°C) Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

These devices have robust 3.3-V drivers and receivers in a small package for demanding industrial applications. The bus pins are robust to ESD events with high levels of protection to human-body model and IEC contact discharge specifications.

Each of these devices combines a differential driver and a differential receiver which operate from a single 3.3-V power supply. The driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. These devices feature a wide common-mode voltage range making the devices suitable for multi-point applications over long cable runs. These devices are characterized from –55°C to 125°C.

These devices have robust 3.3-V drivers and receivers in a small package for demanding industrial applications. The bus pins are robust to ESD events with high levels of protection to human-body model and IEC contact discharge specifications.

Each of these devices combines a differential driver and a differential receiver which operate from a single 3.3-V power supply. The driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. These devices feature a wide common-mode voltage range making the devices suitable for multi-point applications over long cable runs. These devices are characterized from –55°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN55HVD75-EP 3.3-V Supply RS-485 With IEC ESD Protection datasheet (Rev. A) PDF | HTML 06 Feb 2017
* Radiation & reliability report SN55HVD75DRBREP Reliability Report 16 Feb 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65HVD75 IBIS Model

SLLM176.ZIP (36 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos