SN74CB3T16211
(ACTIVE) 24-Bit FET 2.5-V/3.3-V Low-Voltage Bus Switch with 5-V Tolerant Level Shifter

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community
24-Bit FET 2.5-V/3.3-V Low-Voltage Bus Switch with 5-V Tolerant Level Shifter - SN74CB3T16211

Datasheet


Sample & Buy

Free Samples Buy Now Part# Status Replaced By Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
74CB3T16211DGGRE4 ACTIVE   -40 to 85 2.10 | 1ku TSSOP (DGG) | 56 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
74CB3T16211DGGRG4 ACTIVE   -40 to 85 2.10 | 1ku TSSOP (DGG) | 56 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
74CB3T16211DGVRE4 ACTIVE   -40 to 85 2.10 | 1ku TVSOP (DGV) | 56   2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
74CB3T16211DGVRG4 ACTIVE   -40 to 85 2.10 | 1ku TVSOP (DGV) | 56   2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
74CB3T16211DLRG4 ACTIVE   -40 to 85 2.30 | 1ku SSOP (DL) | 56 View 1000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
SN74CB3T16211DGG PREVIEW   -40 to 85   TSSOP (DGG) | 56 View 35 | TUBE 739 For lead times contact TI Authorized Distributor or local TI sales office
SN74CB3T16211DGGR ACTIVE   -40 to 85 2.10 | 1ku TSSOP (DGG) | 56 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
SN74CB3T16211DGVR ACTIVE   -40 to 85 2.10 | 1ku TVSOP (DGV) | 56   2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
SN74CB3T16211DL ACTIVE   -40 to 85 2.75 | 1ku SSOP (DL) | 56 View 20 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
SN74CB3T16211DLG4 ACTIVE   -40 to 85 2.75 | 1ku SSOP (DL) | 56 View 20 | TUBE 90 Typical lead time for 1k quantity: 4 to 8 weeks
SN74CB3T16211DLR ACTIVE   -40 to 85 2.30 | 1ku SSOP (DL) | 56 View 1000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Not Available SN74CB3T16211GQLR LIFEBUY SN74CB3T16211ZQLR -40 to 85 3.15 | 1ku BGA MICROSTAR JUNIOR (GQL) | 56 View 1000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
SN74CB3T16211ZQLR ACTIVE   -40 to 85 3.15 | 1ku BGA MICROSTAR JUNIOR (ZQL) | 56 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 339 19 Jan 2005

User Guides (1)

Title Type Size (KB) Date Views
PDF 18396 14 Nov 2003 2,623

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 4263 23 Jul 2009 9,720
PDF 5439 16 Jan 2007 5,277

More Literature (2)

Title Type Size (KB) Date Views
PDF 719 10 Nov 2004 1,905
PDF 2938 07 Oct 2003 2,858

Tools & Software

Models (2)

Title Category Type Size (KB) Date Views
HSPICE Model for SN74CB3T16211 HSpice Model ZIP 118 KB 29 Aug 2007 114 views
SN74CB3T16211 IBIS Model IBIS Model (Multiple Files) 27 Mar 2006 105 views

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Voltage Level Translation
This module will cover TI's Voltage Level Translation portfolio, as well as, all device functionality and featured products.
On-Line Training   On Demand  
Sensor Signal Conditioning and Interface for Medical
Explore the various sensor interface techniques and solutions available for medical applications.
On-Line Training   On Demand  
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. 
On-Line Training   On Demand  
Bluetooth Low Energy and ANT:  Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link.
On-Line Training   On Demand  
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics.
On-Line Training   On Demand  

Click Here