Contact TI Distributor or Sales Office
SN74CBT3253D ACTIVE -40 to 85 0.53 | 1ku SOIC (D)
| 16 View 40 | TUBE >5K 1k quantity lead time: In stock Not Available Not Available SN74CBT3253DBLE OBSOLETE -40 to 85 Contact Distributor SSOP (DB)
| 16
No Stock For lead times contact TI Authorized Distributor or local TI sales office Contact TI Distributor or Sales Office
SN74CBT3253DBQR ACTIVE -40 to 85 0.48 | 1ku SSOP (DBQ)
| 16 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock Contact TI Distributor or Sales Office Contact Distributor SN74CBT3253DBQRE4 ACTIVE -40 to 85 0.48 | 1ku SSOP (DBQ)
| 16 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Contact TI Distributor or Sales Office Contact Distributor SN74CBT3253DBQRG4 ACTIVE -40 to 85 0.48 | 1ku SSOP (DBQ)
| 16 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Contact TI Distributor or Sales Office
SN74CBT3253DBR ACTIVE -40 to 85 0.48 | 1ku SSOP (DB)
| 16 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock Contact TI Distributor or Sales Office Contact Distributor SN74CBT3253DBRE4 ACTIVE -40 to 85 0.48 | 1ku SSOP (DB)
| 16 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks Contact TI Distributor or Sales Office Contact Distributor SN74CBT3253DBRG4 ACTIVE -40 to 85 0.48 | 1ku SSOP (DB)
| 16 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks Contact TI Distributor or Sales Office
SN74CBT3253DE4 ACTIVE -40 to 85 0.53 | 1ku SOIC (D)
| 16 View 40 | TUBE 40 For lead times contact TI Authorized Distributor or local TI sales office Contact TI Distributor or Sales Office Contact Distributor SN74CBT3253DG4 ACTIVE -40 to 85 0.53 | 1ku SOIC (D)
| 16 View 40 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor SN74CBT3253DR ACTIVE -40 to 85 0.44 | 1ku SOIC (D)
| 16 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks Not Available Contact Distributor SN74CBT3253DRE4 ACTIVE -40 to 85 0.44 | 1ku SOIC (D)
| 16 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks Not Available Contact Distributor SN74CBT3253DRG4 ACTIVE -40 to 85 0.44 | 1ku SOIC (D)
| 16 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks Not Available
SN74CBT3253PW ACTIVE -40 to 85 0.53 | 1ku TSSOP (PW)
| 16 View 90 | TUBE >5K 1k quantity lead time: In stock Not Available Contact Distributor SN74CBT3253PWE4 ACTIVE -40 to 85 0.53 | 1ku TSSOP (PW)
| 16 View 90 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks Not Available Contact Distributor SN74CBT3253PWG4 ACTIVE -40 to 85 0.53 | 1ku TSSOP (PW)
| 16 View 90 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks Not Available Not Available SN74CBT3253PWLE OBSOLETE -40 to 85 Contact Distributor TSSOP (PW)
| 16
No Stock For lead times contact TI Authorized Distributor or local TI sales office Contact TI Distributor or Sales Office
SN74CBT3253PWR ACTIVE -40 to 85 0.44 | 1ku TSSOP (PW)
| 16 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock Contact TI Distributor or Sales Office Contact Distributor SN74CBT3253PWRE4 ACTIVE -40 to 85 0.44 | 1ku TSSOP (PW)
| 16 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Contact TI Distributor or Sales Office Contact Distributor SN74CBT3253PWRG4 ACTIVE -40 to 85 0.44 | 1ku TSSOP (PW)
| 16 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Contact TI Distributor or Sales Office
SN74CBT3253RGYR ACTIVE -40 to 85 0.48 | 1ku VQFN (RGY)
| 16 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock Contact TI Distributor or Sales Office Contact Distributor SN74CBT3253RGYRG4 ACTIVE -40 to 85 0.48 | 1ku VQFN (RGY)
| 16 View 3000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks