SN74HCT373A

ACTIVE

Product details

Number of channels 8 Technology family HCT Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Operating temperature range (°C) to Rating Catalog
Number of channels 8 Technology family HCT Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Operating temperature range (°C) to Rating Catalog
PDIP (N) 20 228.702 mm² 24.33 x 9.4 SOP (NS) 20 98.28 mm² 12.6 x 7.8
Download

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
CD74HCT373 ACTIVE High Speed CMOS Logic Octal Transparent Latches with 3-State Outputs Voltage range (4.5V to 5.5V), average drive strength (4mA), average propagation delay (22ns)
SN74ACT373 ACTIVE Octal D-Type Transparent Latches With 3-State Outputs Voltage range (4.5V to 5.5V), average drive strength (24mA), average propagation delay (8ns)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos