SN74LVC1G3157-Q1 (ACTIVE)

Automotive Catalog Single-Pole, Double-Throw Analog Switch

Automotive Catalog Single-Pole, Double-Throw Analog Switch - SN74LVC1G3157-Q1
 

Description

The SN74LVC1G3157-Q1 device is a single-pole double-throw (SPDT) analog switch designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G3157 device can handle analog and digital signals. The device permits signals with amplitudes of up to VCC (peak) to be transmitted in either direction.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-
    883, Method 3015; Exceeds 200 V Using Machine
    Model (C = 200 pF, R = 0)
  • 1.65-V to 5.5-V VCC Operation
  • Useful for Analog and Digital Applications
  • Specified Break-Before-Make Switching
  • Rail-to-Rail Signal Handling
  • High Degree of Linearity
  • High Speed, Typically 0.5 ns
    (VCC = 3 V, CL = 50 pF)
  • Low ON-State Resistance, Typically ≉6 Ω
    (VCC = 4.5 V)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78,
    Class II

View more

Parametrics Compare all products in Analog Switches/Muxes

 
Configuration
Number of Channels (#)
Power Supply Type
Vss (Min) (V)
Vss (Max) (V)
Vdd (Min) (V)
Vdd (Max) (V)
Ron (Typ) (Ohms)
Bandwidth (MHz)
Rating
Operating Temperature Range (C)
Package Size: mm2:W x L (PKG)
Package Group
Supply Range (Max)
Ron (Max) (Ohms)
Input/Output Continuous Current (Max) (mA)
Supply Current (Typ) (uA)
Supply Current (Max) (uA)
OFF-state leakage current (Max) (µA)
ON-state leakage current (Max) (µA)
Input/Output ON-state Capacitance (Typ) (pF)
Input/Output OFF-state Capacitance (Typ) (pF)
ESD Charged Device Model (kV)
ESD HBM (kV)
VIL (Max) (V)
VIH (Min) (V)
SN74LVC1G3157-Q1
2:1 SPDT   
1   
Single   
N/A   
N/A   
1.65   
5.5   
6   
300   
Automotive   
-40 to 125   
6SC70: 4 mm2: 2.1 x 2(SC70)
6SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
SC70
SOT-23   
5.5   
50   
128   
1   
10   
1   
1   
17.3   
5.2   
1   
2   
Vdd*.3   
Vdd*.7   

Other qualified versions of SN74LVC1G3157-Q1

Version Part Number Definition
Catalog SN74LVC1G3157 TI's standard catalog product