SN74LVT162244A
(ACTIVE) 3.3-V ABT 16-Bit Buffers/Drivers With 3-State Outputs

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
3.3-V ABT 16-Bit Buffers/Drivers With 3-State Outputs - SN74LVT162244A

Datasheet


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Replaced By Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Contact TI Distributor or Sales Office
74LVT162244ADGGRE4 ACTIVE   -40 to 85 1.32 | 1ku TSSOP (DGG) | 48 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office Contact Distributor 74LVT162244ADGGRG4 ACTIVE   -40 to 85 1.32 | 1ku TSSOP (DGG) | 48 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office Contact Distributor 74LVT162244ADGVRE4 ACTIVE   -40 to 85 1.32 | 1ku TVSOP (DGV) | 48 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office Contact Distributor 74LVT162244ADGVRG4 ACTIVE   -40 to 85 1.32 | 1ku TVSOP (DGV) | 48 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office Contact Distributor 74LVT162244ADLRG4 ACTIVE   -40 to 85 1.45 | 1ku SSOP (DL) | 48 View 1000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
SN74LVT162244ADGGR ACTIVE   -40 to 85 1.32 | 1ku TSSOP (DGG) | 48 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
SN74LVT162244ADGVR ACTIVE   -40 to 85 1.32 | 1ku TVSOP (DGV) | 48 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
SN74LVT162244ADL ACTIVE   -40 to 85 1.75 | 1ku SSOP (DL) | 48 View 25 | TUBE 571 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor SN74LVT162244ADLG4 ACTIVE   -40 to 85 1.75 | 1ku SSOP (DL) | 48 View 25 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office
SN74LVT162244ADLR ACTIVE   -40 to 85 1.45 | 1ku SSOP (DL) | 48 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
SN74LVT162244AGQLR OBSOLETE SN74LVT162244AZQLR -40 to 85 Contact Distributor BGA MICROSTAR JUNIOR (GQL) | 56 View   >5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available SN74LVT162244AGRDR OBSOLETE SN74LVT162244AZRDR -40 to 85 Contact Distributor BGA MICROSTAR JUNIOR (GRD) | 54 View   No Stock For lead times contact TI Authorized Distributor or local TI sales office
SN74LVT162244AZQLR ACTIVE   -40 to 85 1.98 | 1ku BGA MICROSTAR JUNIOR (ZQL) | 56 View 1000 | LARGE T&R 493 Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office
SN74LVT162244AZRDR ACTIVE   -40 to 85 1.98 | 1ku BGA MICROSTAR JUNIOR (ZRD) | 54 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 977 01 Dec 2006

Selection & Solution Guides (3)

Title Type Size (KB) Date Views
PDF 4263 23 Jul 2009 10,198
PDF 464 09 Jan 2001 1,071
PDF 5439 16 Jan 2007 6,548

More Literature (2)

Title Type Size (KB) Date Views
PDF 2938 07 Oct 2003 3,247
PDF 103 04 Apr 2001 324

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
SN74LVT162244A IBIS Model IBIS Model (Multiple Files) 02 Jul 2002 25 views

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Voltage Level Translation Recorded Content   On Demand  


See More Training & Events
Click Here