SN75ALS195

ACTIVE

Quadruple Differential Line Receiver

Product details

Number of receivers 4 Number of transmitters 0 Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 20 IEC 61000-4-2 contact (±V) None Fault protection (V) -15 to 15 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 35000 Rating Catalog Operating temperature range (°C) 0 to 70
Number of receivers 4 Number of transmitters 0 Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 20 IEC 61000-4-2 contact (±V) None Fault protection (V) -15 to 15 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 35000 Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (N) 16 181.42 mm² 19.3 x 9.4
  • Meet or Exceed the Requirements of ANSI Standards EIA/TIA-422-B and EIA/TIA-423-A
  • Meet ITU Recommendations V.10 and V.11
  • Designed to Operate Up to 20 Mbaud
  • -7 V to 7 V Common-Mode Input Voltage Range With 200-mV Sensitivity
  • 3-State TTL-Compatible Outputs
  • High Input Impedance...12 k Min
  • Input Hysteresis...120 mV Typ
  • Single 5-V Supply Operation
  • Low Supply Current Requirement
    35 mA Max
  • Improved Speed and Power Consumption Compared to MC3486
  • Meet or Exceed the Requirements of ANSI Standards EIA/TIA-422-B and EIA/TIA-423-A
  • Meet ITU Recommendations V.10 and V.11
  • Designed to Operate Up to 20 Mbaud
  • -7 V to 7 V Common-Mode Input Voltage Range With 200-mV Sensitivity
  • 3-State TTL-Compatible Outputs
  • High Input Impedance...12 k Min
  • Input Hysteresis...120 mV Typ
  • Single 5-V Supply Operation
  • Low Supply Current Requirement
    35 mA Max
  • Improved Speed and Power Consumption Compared to MC3486

The SN55ALS195 and SN75ALS195 are four differential line receivers with 3-state outputs designed using advanced low-power Schottky technology. This technology provides combined improvements in die design, tooling production, and wafer fabrication, which in turn, provide lower power consumption and permit much higher data throughput than other designs. The devices meet the specifications of ANSI Standards EIA/TIA-422-B and EIA/TIA-423-A and ITU Recommendations V.10 and V.11. The 3-state outputs permit direct connection to a bus-organized system with a fail-safe design that ensures the outputs will always be high if the inputs are open.

The devices are optimized for balanced multipoint bus transmission at rates up to 20 megabits per second. The input features high input impedance, input hysteresis for increased noise immunity, and an input sensitivity of ±200 mV over a common-mode input voltage range of ±7 V. The devices also feature an active-high enable function for each of two receiver pairs. The SN55ALS195 and SN75ALS195 are designed for optimum performance when used with the SN55ALS194 and SN75ALS194 quadruple differential line drivers.

The SN55ALS195 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN75ALS195 is characterized for operation from 0°C to 70°C.

H = high level, L = low level, X = irrelevant, ? = indeterminate,
Z = high impedance (off)

The SN55ALS195 and SN75ALS195 are four differential line receivers with 3-state outputs designed using advanced low-power Schottky technology. This technology provides combined improvements in die design, tooling production, and wafer fabrication, which in turn, provide lower power consumption and permit much higher data throughput than other designs. The devices meet the specifications of ANSI Standards EIA/TIA-422-B and EIA/TIA-423-A and ITU Recommendations V.10 and V.11. The 3-state outputs permit direct connection to a bus-organized system with a fail-safe design that ensures the outputs will always be high if the inputs are open.

The devices are optimized for balanced multipoint bus transmission at rates up to 20 megabits per second. The input features high input impedance, input hysteresis for increased noise immunity, and an input sensitivity of ±200 mV over a common-mode input voltage range of ±7 V. The devices also feature an active-high enable function for each of two receiver pairs. The SN55ALS195 and SN75ALS195 are designed for optimum performance when used with the SN55ALS194 and SN75ALS194 quadruple differential line drivers.

The SN55ALS195 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN75ALS195 is characterized for operation from 0°C to 70°C.

H = high level, L = low level, X = irrelevant, ? = indeterminate,
Z = high impedance (off)

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN65LBC175A ACTIVE Quadruple RS-485 Differential Line Receivers Improved 6kV HBM

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Quadruple Differential Line Receivers datasheet (Rev. D) 01 May 1995

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
PDIP (N) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos