SN888C

ACTIVE

Bus-Polarity Correcting RS-485 Transceiver with IEC-ESD Protection

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 0.25 IEC 61000-4-2 contact (±V) 12000 Fault protection (V) -18 to 18 Common-mode range (V) -7 to 12 Number of nodes 256 Features IEC ESD protection Isolated No Supply current (max) (µA) 900 Rating Catalog Operating temperature range (°C) -40 to 85
Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 0.25 IEC 61000-4-2 contact (±V) 12000 Fault protection (V) -18 to 18 Common-mode range (V) -7 to 12 Number of nodes 256 Features IEC ESD protection Isolated No Supply current (max) (µA) 900 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Exceeds Requirements of EIA-485 Standard
  • Bus-Polarity Correction within 76 ms
  • Data Rate: 300 bps to 250 kbps
  • Works with Two Configurations:
    • Failsafe Resistors Only
    • Failsafe and Termination Resistors
  • Up to 256 Nodes on a Bus
  • SOIC-8 Package for Backward Compatibility
  • Bus-Pin Protection:
    • ±16 kV HBM protection
    • ±12 kV IEC61000-4-2 Contact Discharge
    • +4 kV IEC61000-4-4 Fast Transient Burst
  • Exceeds Requirements of EIA-485 Standard
  • Bus-Polarity Correction within 76 ms
  • Data Rate: 300 bps to 250 kbps
  • Works with Two Configurations:
    • Failsafe Resistors Only
    • Failsafe and Termination Resistors
  • Up to 256 Nodes on a Bus
  • SOIC-8 Package for Backward Compatibility
  • Bus-Pin Protection:
    • ±16 kV HBM protection
    • ±12 kV IEC61000-4-2 Contact Discharge
    • +4 kV IEC61000-4-4 Fast Transient Burst

The SN888C is a low-power RS-485 transceiver with bus-polarity correction and transient protection. Upon hot plug-in the device detects and corrects the bus polarity within the first 76 ms of bus idling. On-chip transient protection protects the device against IEC61000 ESD and EFT transients.

The SN888C is available in an SOIC-8 package. The device is characterized from –40°C to 85°C.

The SN888C is a low-power RS-485 transceiver with bus-polarity correction and transient protection. Upon hot plug-in the device detects and corrects the bus polarity within the first 76 ms of bus idling. On-chip transient protection protects the device against IEC61000 ESD and EFT transients.

The SN888C is available in an SOIC-8 package. The device is characterized from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
THVD1505 ACTIVE Bus-polarity correcting RS-485 transceiver with IEC-ESD protection Pin-to-pin device that offers integrated IEC ESD protection (8-kV contact discharge), IEC EFT (2-kV noise immunity).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN888C Bus-Polarity Correcting RS-485 Transceiver for E-Meters datasheet 25 Sep 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

RS485-HF-DPLX-EVM — RS-485 half-duplex evaluation module

The RS-485 half-duplex evaluation module (EVM) helps designers evaluate device performance, supporting fast development and analysis of data-transmission systems using any of the SN65HVD1x, SN65HVD2x, SN65HVD7x, SN65HVD8x and SN65HVD96 half-duplex transceivers. The EVM board comes without the (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

SN888C IBIS Model

SLLM235.ZIP (44 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos