A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
TAS5805M ACTIVE 23-W stereo, 45-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier w/ processing TAS5805M is our 23-W stereo, 45-W mono Class-D digital input audio amplifier, featuring a smaller package size, improved SNR, and manufactured using our latest process technology.
TAS5825M ACTIVE 38-W stereo, 65-W mono, 4.5- to 26-V, digital input Class-D Smart Audio Amplifier w/ 192kHz arch TAS5825M is our 38-W stereo, 65-W mono Class-D digital input smart audio amplifier, with improved SNR, improved quiescent current, and Smart Amp capabilities.

Product details

Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 8 Load (min) (Ω) 2 Output power (W) 30 SNR (dB) 104 THD + N at 1 kHz (%) 0.03 Iq (typ) (mA) 27 Control interface Software Closed/open loop Open Analog supply (min) (V) 3 Analog supply voltage (max) (V) 3.6 Sampling rate (max) (kHz) 48 Operating temperature range (°C) -40 to 85
Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 8 Load (min) (Ω) 2 Output power (W) 30 SNR (dB) 104 THD + N at 1 kHz (%) 0.03 Iq (typ) (mA) 27 Control interface Software Closed/open loop Open Analog supply (min) (V) 3 Analog supply voltage (max) (V) 3.6 Sampling rate (max) (kHz) 48 Operating temperature range (°C) -40 to 85
HTQFP (PHP) 48 81 mm² 9 x 9
  • 2-Ch I2S Input; 8-kHz to 48-kHz fS
  • 30-W Stereo, 8 Ω/24 V (THD+N = 10%)
  • Up to 90% Efficient Operation
  • Wide 8-V to- 24-V Supply Range; 3.3-V Digital
    Supply
  • Single-Device 2.1 Support (2 × SE + 1 × BTL)
  • 80-mΩ RDS(on) Device That Can Support 2-Ω SE
    and 4-Ω BTL Modes
    • 12 V, 2 Ω, 8 W With SE mode
    • 12 V, 4 Ω, 15 W With BTL mode
  • Speaker EQ (8 BQ per Channel), 2× DRCs
  • Pin-to-Pin Compatible With the TAS5727 and
    TAS5731
  • Benefits:
    • Direct Connect to Digital Processor
    • High Output Power From a Standard Supply
    • Eliminates the Need for Heat Sink
    • Advanced Processing Improves Audio
      Experience
  • 2-Ch I2S Input; 8-kHz to 48-kHz fS
  • 30-W Stereo, 8 Ω/24 V (THD+N = 10%)
  • Up to 90% Efficient Operation
  • Wide 8-V to- 24-V Supply Range; 3.3-V Digital
    Supply
  • Single-Device 2.1 Support (2 × SE + 1 × BTL)
  • 80-mΩ RDS(on) Device That Can Support 2-Ω SE
    and 4-Ω BTL Modes
    • 12 V, 2 Ω, 8 W With SE mode
    • 12 V, 4 Ω, 15 W With BTL mode
  • Speaker EQ (8 BQ per Channel), 2× DRCs
  • Pin-to-Pin Compatible With the TAS5727 and
    TAS5731
  • Benefits:
    • Direct Connect to Digital Processor
    • High Output Power From a Standard Supply
    • Eliminates the Need for Heat Sink
    • Advanced Processing Improves Audio
      Experience

The TAS5731M is a 30-W, efficient, digital-audio stereo power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5731M is a slave-only device receiving all clocks from external sources. The TAS5731M operates with a PWM carrier between a 384-kHz switching rate and a 352-kHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

The TAS5731M is a 30-W, efficient, digital-audio stereo power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5731M is a slave-only device receiving all clocks from external sources. The TAS5731M operates with a PWM carrier between a 384-kHz switching rate and a 352-kHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TAS5731M 2 × 30-W Digital Audio Power Amplifier With DSP and 2.1 Mode datasheet (Rev. C) PDF | HTML 31 Aug 2015
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TAS5731 IBIS Model

SLOM267.ZIP (40 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHP) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos