TB5T1

ACTIVE

5-V dual full-duplex PECL transceiver

Product details

Function Transceiver Protocols PECL Number of transmitters 2 Number of receivers 2 Supply voltage (V) 5 Signaling rate (Mbps) 100 Input signal PECL, TTL Output signal PECL, TTL Rating Catalog Operating temperature range (°C) -40 to 85
Function Transceiver Protocols PECL Number of transmitters 2 Number of receivers 2 Supply voltage (V) 5 Signaling rate (Mbps) 100 Input signal PECL, TTL Output signal PECL, TTL Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 16 59.4 mm² 9.9 x 6 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Functional Replacement for the Agere BTF1A
  • Driver Features
    • Third-State Logic Low Output
    • ESD Protection HBM > 3 kV, CDM > 2 kV
    • No Line Loading when VCC = 0
    • Capable of Driving 50- loads
    • 2.0-ns Maximum Propagation Delay
    • 0.2-ns Output Skew (typical)
  • Receiver Features
    • High-Input Impedance Approximately 8 k
    • 4.0-ns Maximum Propagation Delay
    • 50-mV Hysteresis
    • Slew Rate Limited (1 ns min 80% to 20%)
    • ESD Protection HBM > 3 kV, CDM > 2 kV
    • -1.1-V to 7.1-V Input Voltage Range
  • Common Device Features
    • Common Enable for Each Driver/Receiver Pair
    • Operating Temperature Range: -40°C to 85°C
    • Single 5.0 V ± 10% Supply
    • Available in Gull-Wing SOIC (JEDEC MS-013, DW) and SOIC (D) Package

  • Functional Replacement for the Agere BTF1A
  • Driver Features
    • Third-State Logic Low Output
    • ESD Protection HBM > 3 kV, CDM > 2 kV
    • No Line Loading when VCC = 0
    • Capable of Driving 50- loads
    • 2.0-ns Maximum Propagation Delay
    • 0.2-ns Output Skew (typical)
  • Receiver Features
    • High-Input Impedance Approximately 8 k
    • 4.0-ns Maximum Propagation Delay
    • 50-mV Hysteresis
    • Slew Rate Limited (1 ns min 80% to 20%)
    • ESD Protection HBM > 3 kV, CDM > 2 kV
    • -1.1-V to 7.1-V Input Voltage Range
  • Common Device Features
    • Common Enable for Each Driver/Receiver Pair
    • Operating Temperature Range: -40°C to 85°C
    • Single 5.0 V ± 10% Supply
    • Available in Gull-Wing SOIC (JEDEC MS-013, DW) and SOIC (D) Package

The TB5T1 device is a dual differential driver/receiver circuit that transmits and receives digital data over balanced transmission lines. The dual drivers translate input TTL logic levels to differential pseudo-ECL output levels. The dual receivers convert differential-input logic levels to TTL output levels. Each driver or receiver pair has its own common enable control allowing serial data and a control clock to be transmitted and received on a single integrated circuit. The TB5T1 requires the customer to supply termination resistors on the circuit board.

The power-down loading characteristics of the receiver input circuit are approximately 8 k relative to the power supplies; hence, it does not load the transmission line when the circuit is powered down.

In circuits with termination resistors, the line remains impedance- matched when the circuit is powered down. The driver does not load the line when it is powered down.

All devices are characterized for operation from -40°C to 85°C.

The logic inputs of this device include internal pull-up resistors of approximately 40 k that are connected to VCC to ensure a logical high level input if the inputs are open circuited.

The TB5T1 device is a dual differential driver/receiver circuit that transmits and receives digital data over balanced transmission lines. The dual drivers translate input TTL logic levels to differential pseudo-ECL output levels. The dual receivers convert differential-input logic levels to TTL output levels. Each driver or receiver pair has its own common enable control allowing serial data and a control clock to be transmitted and received on a single integrated circuit. The TB5T1 requires the customer to supply termination resistors on the circuit board.

The power-down loading characteristics of the receiver input circuit are approximately 8 k relative to the power supplies; hence, it does not load the transmission line when the circuit is powered down.

In circuits with termination resistors, the line remains impedance- matched when the circuit is powered down. The driver does not load the line when it is powered down.

All devices are characterized for operation from -40°C to 85°C.

The logic inputs of this device include internal pull-up resistors of approximately 40 k that are connected to VCC to ensure a logical high level input if the inputs are open circuited.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TB5T1, Dual Differential PECL Driver/Receiver datasheet (Rev. C) 23 Oct 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TB5T1DW IBIS Model

SLLC205.ZIP (15 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos