TLK105L TLK105L, TLK106L Industrial Temp, Single Port 10/100Mbs Ethernet Physical Layer | TI.com

TLK105L (ACTIVE)

TLK105L, TLK106L Industrial Temp, Single Port 10/100Mbs Ethernet Physical Layer

TLK105L, TLK106L Industrial Temp, Single Port 10/100Mbs Ethernet Physical Layer - TLK105L
 

Recommended alternative parts

  • DP83822I  -  Performance improved and pin for pin compatible device. Please use this part.

Description

The TLK10xL is a single-port Ethernet PHY for 10Base-T and 100Base TX signaling, integrating all the physical-layer functions needed to transmit and receive data on standard twisted-pair cables. The device supports the standard Media Independent Interface (MII) and Reduced Media Independent Interface (RMII) for direct connection to a Media Access Controller (MAC).

The device is designed for power-supply flexibility, and can operate with a single 3.3-V power supply or with combinations of 3.3-V and 1.55-V power supplies for reduced power operation.

The TLK10xL uses mixed-signal processing to perform equalization, data recovery, and error correction to achieve robust operation over CAT 5 twisted-pair wiring. The TLK10xL not only meets the requirements of IEEE 802.3, but maintains high margins in terms of cross-talk and alien noise.

The TLK10xL Ethernet PHY has a special Power Back Off mode to conserve power in systems with relatively short cables. This mode provides the flexibility to reduce system power when the system is not required to drive the standard IEEE 802.3 100-m cable length, or the extended 150m, error-free cable reach of the TLK10xL. For more detail, see application note SLLA328.

Features

  • Low-Power Consumption:
    • Single Supply: <205 mW PHY, 275 mW With Center Tap (Typical)
    • Dual Supplies: <126 mW PHY, 200 mW With Center Tap (Typical)
  • Programmable Power Back Off to Reduce PHY Power up to 20% in Systems With Shorter Cables
  • IEEE 1588 SFD Indication Enables Time Stamping by a Controller or Processor
  • Low Deterministic Latency Supports IEEE1588 Implementation
  • Cable Diagnostics
  • Programmable Fast Link Down Modes, <10 µs Reaction Time
  • Variable I/O voltage range: 3.3V, 2.5V, 1.8V
  • MAC Interface I/O voltage range:
    • MII I/O voltage range: 3.3V, 2.5V, 1.8V
    • RMII I/O voltage range: 3.3V, 2.5V
  • Fixed TX Clock to XI, With Programmable Phase Shift
  • Auto-MDIX for 10/100Mbs
  • Energy Detection Mode
  • MII and RMII Capabilities
  • IEEE 802.3u MII
  • Error-Free 100Base-T Operation up to 150 Meters Under Typical Conditions
  • Error-Free 10Base-T Operation up to 300 Meters Under Typical Conditions
  • Serial Management Interface
  • IEEE 802.3u Auto-Negotiation and Parallel Detection
  • IEEE 802.3u ENDEC, 10Base-T Transceivers and Filters
  • IEEE 802.3u PCS, 100Base-TX Transceivers
  • Integrated ANSI X3.263 Compliant TP-PMD Physical Sublayer with Adaptive Equalization and Baseline Wander Compensation
  • Programmable LED Support Link, Activity
  • 10/100Mbs Packet BIST (Built in Self Test)
  • HBM ESD Protection on RD± and TD± of 16 kV
  • 32-pin VQFN (5 mm) × (5 mm)

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Ethernet PHY

 
Function
Port Count
Datarate (Mbps)
Interface
Supply Voltage (Volt)
Cable Length (m)
JTAG1149.1
Features
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Pin/Package
TLK105L TLK100 TLK106L TLK110 TLK111
PHY     PHY     PHY     PHY     PHY    
Single     Single     Single     Single      
10/100     10/100     10/100     10/100     10/100    
MII
RMII    
MII     MII
RMII    
MII
RMII    
MII
RMII    
3.3     3.3     3.3     3.3     3.3    
150     200     150     150     150    
No     Yes     No     Yes     Yes    
Cable Diagnostics     Cable Diagnostics     Cable Diagnostics     Cable Diagnostics     Cable Diagnostics
IEEE 1588 SOF    
Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 85     -40 to 85     -40 to 105     -40 to 85     -40 to 85    
VQFN     HTQFP     VQFN     LQFP     LQFP    
32VQFN: 25 mm2: 5 x 5(VQFN)     48HTQFP: 81 mm2: 9 x 9(HTQFP)     32VQFN: 25 mm2: 5 x 5(VQFN)     48LQFP: 81 mm2: 9 x 9(LQFP)     48LQFP: 81 mm2: 9 x 9(LQFP)    
32VQFN     48HTQFP     32VQFN     48LQFP     48LQFP