TP3094

LAST TIME BUY

COMBO quad PCM codec/filter

Product details

Protocols Catalog Rating Catalog Operating temperature range (°C) to
Protocols Catalog Rating Catalog Operating temperature range (°C) to
PLCC (FN) 44 307.3009 mm² 17.53 x 17.53
  • Handles four voice channels
  • Complete Codec and Filter system including:
    • Transmit and receive channel filters
    • A-law or µ-law companding encoder/decoder
  • Power down mode for low power consumption
  • Compatible to standard time division multiplexed PCM bus
    • 8 bit mode, frame signal from external reference
    • 32 bit mode, internal TSA, with consecutive TS
  • Up to 128 channels (32 devices) can be cascaded
  • Programmable functions (common for all 4 channels):
    • A-law or µ-law
    • Single MCLK clock,automatically selectable from 8.192MHz,
      4.096MHz, 2.048MHz and 1.536/1.544MHz
    • Digital and Analog loopback test modes
  • Designed for CCITT and LSSGR applications
  • Single +5V power supply
  • 44 lead PLCC surface mount package
  • Maximize line card circuit density
  • Use in Central Office, Loop Carrier, and PBX
    equipment subscriber line and trunk cards
  • Wide operating temperature range –40°C to 85°C

  • Handles four voice channels
  • Complete Codec and Filter system including:
    • Transmit and receive channel filters
    • A-law or µ-law companding encoder/decoder
  • Power down mode for low power consumption
  • Compatible to standard time division multiplexed PCM bus
    • 8 bit mode, frame signal from external reference
    • 32 bit mode, internal TSA, with consecutive TS
  • Up to 128 channels (32 devices) can be cascaded
  • Programmable functions (common for all 4 channels):
    • A-law or µ-law
    • Single MCLK clock,automatically selectable from 8.192MHz,
      4.096MHz, 2.048MHz and 1.536/1.544MHz
    • Digital and Analog loopback test modes
  • Designed for CCITT and LSSGR applications
  • Single +5V power supply
  • 44 lead PLCC surface mount package
  • Maximize line card circuit density
  • Use in Central Office, Loop Carrier, and PBX
    equipment subscriber line and trunk cards
  • Wide operating temperature range –40°C to 85°C

The TP3094 is a monolithic PCM Codec and Filter device implemented using a digital signal processing architecture. It provides four voice channels, combining transmit bandpass and receive low pass channel filters with companding Alaw or m-law PCM encoders and decoders. The device is fabricated using National’s advanced CMOS process.

The device includes anti-aliasing filters and sigma-delta converters dedicated to each channel,and by a common signal processing unit which performs all the remaining filtering and processingfor the four channels.

The TP3094 includes a flexible PCM digital interface, which allows the device to be connected to PCM busses of different formats. It can also be connected with other TP3094 devices in a cascade fashion, for a system with up to 128 POTS interfaces (when a 2.048MHz PCM bus is used).

The TP3094 is a monolithic PCM Codec and Filter device implemented using a digital signal processing architecture. It provides four voice channels, combining transmit bandpass and receive low pass channel filters with companding Alaw or m-law PCM encoders and decoders. The device is fabricated using National’s advanced CMOS process.

The device includes anti-aliasing filters and sigma-delta converters dedicated to each channel,and by a common signal processing unit which performs all the remaining filtering and processingfor the four channels.

The TP3094 includes a flexible PCM digital interface, which allows the device to be connected to PCM busses of different formats. It can also be connected with other TP3094 devices in a cascade fashion, for a system with up to 128 POTS interfaces (when a 2.048MHz PCM bus is used).

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TP3094 COMBO Quad PCM Codec/Filter datasheet (Rev. B) 01 Aug 2012

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location