Home Interface Diodes ESD protection diodes

TPD1E10B06-Q1

ACTIVE

Automotive 12-pF, ±5.5V ±30-kV ESD protection diode in 0402 Package

TPD1E10B06-Q1

ACTIVE

Product details

Package name DFN-1006 (X1SON), SOD523 (SOT-5X3) Peak pulse power (8/20 μs) (max) (W) 90 Vrwm (V) 5.5 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 12 Clamping voltage (V) 10 Breakdown voltage (min) (V) 6
Package name DFN-1006 (X1SON), SOD523 (SOT-5X3) Peak pulse power (8/20 μs) (max) (W) 90 Vrwm (V) 5.5 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 12 Clamping voltage (V) 10 Breakdown voltage (min) (V) 6
SOT-5X3 (DYA) 2 1.28 mm² 1.6 x 0.8 X1SON (DPY) 2 0.6 mm² 1 x 0.6
  • AEC-Q101 qualified
  • IEC 61000-4-2 Level 4 ESD protection
    • ±30-kV contact discharge
    • ±30-kV air-gap discharge
  • ISO 10605 (330 pF, 330 Ω) ESD protection
    • ±8-kV contact discharge (DPY)
    • ±15-kV air-gap discharge (DPY)
    • ± 25-kV contact discharge (DYA)
    • ± 25-kV air-gap discharge (DYA)
  • IEC 61000-4-5 surge protection
    • 6 A (8/20 µs)
  • I/O capacitance 12 pF (typical)
  • RDYN: 0.38 Ω (typical)
  • DC breakdown voltage: ±6 V (minimum)
  • Ultra low leakage current 100 nA (maximum)
  • 10-V clamping voltage (typical at IPP = 1 A)
  • Industrial temperature range: –40°C to +125°C
  • Space-saving 0402 footprint
  • Industry standard leaded SOD-523 package (1.6 mm × 0.8 mm × 0.65 mm)
  • AEC-Q101 qualified
  • IEC 61000-4-2 Level 4 ESD protection
    • ±30-kV contact discharge
    • ±30-kV air-gap discharge
  • ISO 10605 (330 pF, 330 Ω) ESD protection
    • ±8-kV contact discharge (DPY)
    • ±15-kV air-gap discharge (DPY)
    • ± 25-kV contact discharge (DYA)
    • ± 25-kV air-gap discharge (DYA)
  • IEC 61000-4-5 surge protection
    • 6 A (8/20 µs)
  • I/O capacitance 12 pF (typical)
  • RDYN: 0.38 Ω (typical)
  • DC breakdown voltage: ±6 V (minimum)
  • Ultra low leakage current 100 nA (maximum)
  • 10-V clamping voltage (typical at IPP = 1 A)
  • Industrial temperature range: –40°C to +125°C
  • Space-saving 0402 footprint
  • Industry standard leaded SOD-523 package (1.6 mm × 0.8 mm × 0.65 mm)

The TPD1E10B06-Q1 device is a bidirectional TVS ESD protection diode in a small 0402 package convenient for space contrained applications and an industry standard leaded SOD-523 package that enables automatic optical inspection (AOI). The TPD1E10B06-Q1 is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4) since ESD voltages can easily reach 5000 V, which is more than enough to damage many integrated circuits, but during extreme conditions the voltages can be significantly higher. For example, in a low humidity environment voltages can exceed 20,000 V.

The low dynamic resistance and low clamping voltage ensures system level protection against transient events, providing sufficient protection on designs that are exposed to ESD events. This device also features a 12-pF IO capacitance making it ideal for audio lines, push buttons, memory interfaces, or GPIOs.

This device is also available without automotive qualification: TPD1E10B06.

The TPD1E10B06-Q1 device is a bidirectional TVS ESD protection diode in a small 0402 package convenient for space contrained applications and an industry standard leaded SOD-523 package that enables automatic optical inspection (AOI). The TPD1E10B06-Q1 is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4) since ESD voltages can easily reach 5000 V, which is more than enough to damage many integrated circuits, but during extreme conditions the voltages can be significantly higher. For example, in a low humidity environment voltages can exceed 20,000 V.

The low dynamic resistance and low clamping voltage ensures system level protection against transient events, providing sufficient protection on designs that are exposed to ESD events. This device also features a 12-pF IO capacitance making it ideal for audio lines, push buttons, memory interfaces, or GPIOs.

This device is also available without automotive qualification: TPD1E10B06.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPD1E10B06-Q1 Automotive 12-pF, ±5.5-V ±30-kV, Single Channel ESD Protection Diode in 0402 and SOD-523 Package datasheet (Rev. B) PDF | HTML 09 Feb 2022
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
Application note ISO 10605 Road Vehicles Test Methods for Elec. Disturbances from Electrostatic D (Rev. B) PDF | HTML 17 Aug 2022
Application brief ESD Protection for Automotive Infotainment (Rev. A) PDF | HTML 12 Nov 2021
User guide Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 27 Sep 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

<p>The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested.</p>
(...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPD1E10B06-Q1 IBIS Model

SLVMBQ7.ZIP (3 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOT-5X3 (DYA) 2 View options
X1SON (DPY) 2 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos