Datasheet
- –36–V, –1-A, Ultralow-Noise Negative Voltage Regulator (Rev. C)
(PDF , 1004 KB) 20 Feb 2013 - View All Technical Documents
Related End Equipment
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS7A3301KC | ACTIVE | -40 to 125 | 3.00 | 1ku | TO-220 (KC) | 7 | View | 50 | TUBE | 437 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TPS7A3301RGWR | ACTIVE | -40 to 125 | 2.70 | 1ku | VQFN (RGW) | 20 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | TPS7A3301RGWT | ACTIVE | -40 to 125 | 3.10 | 1ku | VQFN (RGW) | 20 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS7A4700 | Low Noise (4.17μVrms), 1A, High Voltage Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1004 | 20 Feb 2013 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 9158 | 11 Mar 2013 | 31,448 | ||
| 320 | 08 Jun 2011 | 1,476 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS7A3301 PSpice Transient Model | PSpice Model | ZIP | 32 KB | 05 Dec 2011 | 178 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| TPS7A3301 -36V, -1A, Ultra-low Noise Linear Regulator Evaluation Module | TPS7A3301EVM-061 | Evaluation Modules & Boards |
| TPS7A4700 Evaluation Module | TPS7A4700EVM-094 | Evaluation Modules & Boards |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| 50V, Dual 1A Power Module Solution with Low Noise LDOs, Split-Rail (±5V) Output Voltages | PMP8372 | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 