TRF3710
(ACTIVE) Integrated Direct Down-Conversion Receiver

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community
Integrated Direct Down-Conversion Receiver - TRF3710

Datasheet


Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
TRF3710IRGZR ACTIVE -40 to 85 13.05 | 100u VQFN (RGZ) | 48 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TRF3710IRGZRG4 ACTIVE -40 to 85 13.05 | 100u VQFN (RGZ) | 48 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
TRF3710IRGZT ACTIVE -40 to 85 15.05 | 100u VQFN (RGZ) | 48 View 250 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
TRF3710IRGZTG4 ACTIVE -40 to 85 15.05 | 100u VQFN (RGZ) | 48 View 250 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part# Name Product Family Comments
TRF371125   0.7 - 4.0 GHz Wide Bandwidth Integrated Direct Down Conversion Receiver   Broadband RF/IF & Digital Radio - IQ DEMODULATOR   0.7 - 4.0 GHz Wide Bandwidth Integrated Direct Down Conversion Receiver    
ADS5231   Dual low power, 12-bit, 40MSPS ADC   ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS)   Dual 12-bit 40MSPS ADC    
ADS5240   4-Channel, 12-bit, 40MSPS ADC with Serial LVDS Interface   ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS)   Quad 12-bit 40MSPS ADC    
ADS5270   8-Channel Analog-to-Digital Converter   ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS)   Octal 12-bit 40MSPS ADC    
TRF370315   350 MHz to 4.0 GHz Quadrature Modulator, 1.5V common-mode voltage   Broadband RF/IF & Digital Radio - IQ MODULATOR   0.4 - 4.0 GHz IQ Modulator    
TRF370333   350 MHz to 4.0 GHz Quadrature Modulator, 3.3V common-mode voltage   Broadband RF/IF & Digital Radio - IQ MODULATOR   0.4 - 4.0 GHz IQ Modulator    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 562 18 Feb 2008

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 122 05 Nov 2009

User Guides (2)

Title Abstract Type Size (KB) Date Views
PDF 730 10 Jun 2010
PDF 247 16 Jul 2007

More Literature (1)

Title Type Size (KB) Date Views
PDF 5518 05 Apr 2012

Tools & Software

Design Kits & Evaluation Modules (1)

Name Part# Type
TRF3710EVM Evaluation Module TRF3710EVM Development Boards/EVMs

Software & Development Tools (1)

TRF3710/TRF3711 Reference Designs 
(ZIP 1195 KB )    27 Jun 2011  

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Market Drivers and Technology Enablers for Wireless Connectivity in Medical
This session will explore low power wireless technologies including Zigbee, 802.15.4, WLAN, RFID.
On-Line Training   On Demand  
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications.
On-Line Training   On Demand  
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. 
On-Line Training   On Demand  
Bluetooth Low Energy and ANT:  Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link.
On-Line Training   On Demand  
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics.
On-Line Training   On Demand  

Click Here