TRF3761-J
(ACTIVE) Low Noise Integer N PLL Frequency Synthesizer With Integrated VCO

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community
Low Noise Integer N PLL Frequency Synthesizer With Integrated VCO - TRF3761-J

Datasheet


Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
TRF3761-JIRHAR ACTIVE -40 to 85 5.45 | 1ku VQFN (RHA) | 40 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
TRF3761-JIRHARG4 ACTIVE -40 to 85 5.45 | 1ku VQFN (RHA) | 40 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
TRF3761-JIRHAT ACTIVE -40 to 85 6.30 | 1ku VQFN (RHA) | 40 View 250 | SMALL T&R 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
TRF3761-JIRHATG4 ACTIVE -40 to 85 6.30 | 1ku VQFN (RHA) | 40 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1860 28 Aug 2008

Application Notes (2)

Tools & Software

Design Kits & Evaluation Modules (4)

Name Part# Type
Loop Filter Calculation Tool LOOP_FILTER-CALC Calculation Utilities
TRF3761 Loop Filter Calculator TRF3761CALC Calculation Utilities
TRF3761 Demonstration Fixture TRF3761EVM-X Development Boards/EVMs
TRF3761 Evaluation Module TRF3761EVM Development Boards/EVMs

Software & Development Tools (2)

TRF3761EVM Software Package 
(ZIP 8813 KB )    18 Nov 2011  
TRF3761 Loop Filter Calculator (Rev. A) 
(ZIP 17 KB )    29 Nov 2006  

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor.
On-Line Training   On Demand  
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio.
On-Line Training   On Demand  
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. 
On-Line Training   On Demand  
Bluetooth Low Energy and ANT:  Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link.
On-Line Training   On Demand  
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics.
On-Line Training   On Demand  

Click Here