TRS202E

ACTIVE

5-V dual channel 120kbps RS-232 line driver/receiver with +/-9V output & +/-15-kV IEC-ESD protection

Product details

Drivers per package 2 Receivers per package 2 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.12 Main supply voltage (nom) (V) 5 ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 9
Drivers per package 2 Receivers per package 2 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.12 Main supply voltage (nom) (V) 5 ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 9
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6 SOIC (DW) 16 106.09 mm² 10.3 x 10.3 TSSOP (PW) 16 32 mm² 5 x 6.4
  • IEC61000-4-2 (Level 4) ESD protection for RS-232 bus pins:
    • ±8kV Contact discharge
    • ±15k-V Air-gap discharge
    • ±15kV Human-body model
  • Meets or exceeds the requirements of TIA/EIA-232-F and ITU v.28 standards
  • Operates at 5V VCC supply
  • Operates Up to 120kbit/s
  • External capacitors: 4 × 0.1µF or 4 × 1µF
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • IEC61000-4-2 (Level 4) ESD protection for RS-232 bus pins:
    • ±8kV Contact discharge
    • ±15k-V Air-gap discharge
    • ±15kV Human-body model
  • Meets or exceeds the requirements of TIA/EIA-232-F and ITU v.28 standards
  • Operates at 5V VCC supply
  • Operates Up to 120kbit/s
  • External capacitors: 4 × 0.1µF or 4 × 1µF
  • Latch-up performance exceeds 100mA per JESD 78, class II

The TRS202E consists of two line drivers, two line receivers, and a dual charge-pump circuit. TRS202E has IEC61000-4-2 (Level 4) ESD protection pin-to-pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 5V supply. The device operates at data signaling rates up to 120kbit/s and a maximum of 30V/µs driver output slew rate.

The TRS202E consists of two line drivers, two line receivers, and a dual charge-pump circuit. TRS202E has IEC61000-4-2 (Level 4) ESD protection pin-to-pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 5V supply. The device operates at data signaling rates up to 120kbit/s and a maximum of 30V/µs driver output slew rate.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TRS232E ACTIVE 5-V dual channel 250kbps RS-232 line driver/receiver with +/-9V output & +/-15-kV IEC-ESD protection 250 kbits data rate

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TRS202E 5-V Dual RS-232 Line Driver and Receiver With ±15-kV IEC ESD Protection datasheet (Rev. F) PDF | HTML 15 Feb 2024
Application note RS-232 Glossary and Selection Guide PDF | HTML 23 May 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
SOIC (D) 16 Ultra Librarian
SOIC (DW) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos